HomeProductsVentilated Enclosures & Exhausters

Ventilated Enclosures & Exhausters

Narrow results

 « Previous 1 23 4 5 Next »  Last ›

Showing 81 - 120 of 2426 Results

Coated Steel Blowers

 Coated Steel Blower

Catalog Number: 7068200

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/4
  • Inlet/Outlet: 10.78" Inlet, 5.5" d x 10.00" w Outlet

Explosion Proof Fiberglass Blower

 Fiberglass Blower

Catalog Number: 7180300

  • Product Subcategory: Fiberglass Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: Yes
  • Hood Application: Moderate to highly corrosive
  • HP: 1/4
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet

Fiberglass 30 Laboratory Hood

 Fiberglass 30 2014 - 1005

Catalog Number: 3030001

  • Nominal Width: 30"
  • Region: International
  • Blower Requirements: Integral blower included
  • Style: Benchtop

FilterMate Portable Exhauster

 FilterMate Portable Exhauster

Catalog Number: 3970020

  • Motor Type: Motorized Impeller
  • Region: International
  • Applicable Products: Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, XPert Balance Enclosures
  • Filters Available: HEPA

Fume Adsorber with Ammonia Carbon Filter

 Fume Adsorber with Ammonia Carbon Filter

Catalog Number: 3955222

  • Region: International
  • Filters Available: Ammonia-Amine, Formaldehyde, Organic Vapor
  • Nominal Width: 2.5'
  • Outside ducting: Not applicable

Intelli-Sense Multi-Speed Coated Steel Blower, 115v

 Coated Steel Blower

Catalog Number: 7061112

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet

Intelli-Sense Multi-Speed Fiberglass Blower, 115v

 Intelli-Sense Multi-Speed Fiberglass Blower, 115v

Catalog Number: 7181812

  • Product Subcategory: Fiberglass Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Moderate to highly corrosive
  • HP: 1
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet

Intelli-Sense Multi-Speed PVC Blower, 115v

 Intelli-Sense Multi-Speed PVC Blower, 115v

Catalog Number: 7183412

  • Product Subcategory: PVC Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Moderate to highly corrosive, Perchloric acid
  • HP: 1
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet

Protector Demonstration Hood

 Protector Demonstration Hood

Catalog Number: 3944301

  • Nominal Width: 3'
  • Region: Not Applicable
  • Blower Requirements: Remote blower required
  • Style: Benchtop

Protector Work Station with Built-In Blower

 Protector Work Station with Built-In Blower

Catalog Number: 3930020

  • Region: International
  • Filters Available: Ammonia-Amine, Formaldehyde, Organic Vapor
  • Nominal Width: 4'
  • Outside ducting: Not applicable

PuriCare Bedding Disposal Station

 PuriCare Bedding Disposal Station

Catalog Number: 3840020

  • Region: International
  • Built-In Options: None
  • Nominal Exterior Width: 3' (91 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord, electrical plug required
  • Primary Application: Bedding disposal

PuriCare Open Access Station

 PuriCare Open Access Station

Catalog Number: 3820000

  • Region: U.S. and Canada
  • Built-In Options: None
  • Nominal Exterior Width: 5' (152 cm)
  • Power Cord & Plug: Top mounted, retractable 115 V cord and plug
  • Primary Application: Cage changing and animal transfer

PuriCare Vertical Flow Station

 PuriCare Vertical Flow Station

Catalog Number: 3830020

  • Region: International
  • Built-In Options: None
  • Nominal Exterior Width: 4' (122 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord, electrical plug required
  • Primary Application: Cage changing and animal transfer

Purifier Non-Ventilated PCR Enclosures

 Non-Ventilated PCR Enclosure

Catalog Number: 3952420

  • Region: International
  • Lighting: Fluorescent, Variable Timed UV
  • Nominal Width: 4'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 7.8"
  • Subcategory: Non-Ventilated PCR Enclosure

PVC Blowers

 PVC Blower

Catalog Number: 7183100

  • Product Subcategory: PVC Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Perchloric acid
  • HP: 1/2
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet

Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure

 Remote Blower

Catalog Number: 4863500

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: TEFC Direct Drive Motor
  • Explosion-Proof: No
  • Hood Application: Low to moderately corrosive
  • HP: 1/4
  • Inlet/Outlet: 6.00" Inlet, 4.25" x 7.38" w Outlet

XPert Weigh Box

 XPert Weigh Box

Catalog Number: 5220320

  • Region: International
  • Filter Type: HEPA
  • Interior Working Width: 33.5"
  • Liner Material: Polyethylene
  • Number of Glove Ports: Two
  • Primary Application: Hazardous materials
  • Product Subcategory: Filtered Weigh Box
  • Type: Weigh Box

2' Purifier Class I Safety Enclosure with Airflow Monitor

 2' Purifier Class I Enclosure

Catalog Number: 3980203

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: U.S. and Canada
  • Airflow Monitor: Included
  • Nominal Width: 2'
  • Power Cord & Plug: North America, 115 volts, 15 amps
  • Sash Opening: 9.44"

2' Purifier HEPA-Filtered Enclosure with Airflow Monitor

 2' Purifier HEPA-Filtered Enclosure with Airflow Monitor

Catalog Number: 3980202

  • Base Stand: Required (not included)
  • Product Subcategory: Class I and HEPA Filtered Enclosures
  • Protection Type: Personnel
  • Region: U.S. and Canada
  • Airflow Monitor: Included
  • Nominal Width: 2'
  • Power Cord & Plug: North America, 115 volts, 15 amps
  • Sash Opening: 9.44"

2' Purifier Vertical Clean Bench with Airflow Monitor

 2' Vertical Clean Bench without UV

Catalog Number: 3970203

  • Built-in Options: Airflow monitor
  • Laminar Flow: Vertical
  • Nominal Width: 2'
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 115 volts, 15 amps

2' RXPert Double Filtered System with Epoxy Work Surface

 2' RXPert Double Filtered System with Epoxy Work Surface

Catalog Number: 3971282

  • Work Surface Included: Epoxy Resin Work Surface
  • Region: U.S. and Canada
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Balance Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: Yes

2' XPert Balance Enclosure with Guardian 1000 Digital Airflow Monitor

 2' XPert Balance Enclosure with Guardian 1000 Digital Airflow Monitor

Catalog Number: 3930222

  • Region: International
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Type: Balance Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: No

2' XPert Filtered Balance Station with Guardian 1000 Digital Airflow Monitor

 2' XPert Filtered Balance Station with Guardian 1000 Digital Airflow Monitor

Catalog Number: 3940202

  • Region: U.S. and Canada
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Type: Balance Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: Yes

2' XPert Filtered Balance System with Guardian 1000 Digital Airflow Monitor

 XPert Filtered Balance System

Catalog Number: 3950202

  • Region: U.S. and Canada
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Balance Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: Yes

2' XPert Nano Enclosure with Ionizer

 2' XPert Nano Enclosure with Ionizer

Catalog Number: 3887260

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 2'

2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor

 2' XPert TXE Equipment Enclosure with Guardian 1000 Airflow Monitor

Catalog Number: 3892002

  • Region: U.S. and Canada
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Equipment Enclosure
  • Width: 2'
  • With Built-In HEPA Filtration: Yes

230V/50 Hz 1/3 HP Polypropylene Remote Blowers

 230V/50 Hz 1/3 HP Polypropylene Remote Blower

Catalog Number: 4863503

  • Product Subcategory: Polypropylene Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • HP: 1/3
  • Inlet/Outlet: 4.63" Inlet, 4.92" Outlet

3' Paramount Ductless Enclosure

 3' Paramount Ductless Enclosure

Catalog Number: 6963300

  • Region: U.S. and Canada
  • Filters Available: Acid-Sulfur, Ammonia-Amine, Formaldehyde, HEPA, Mixed Bed, Organic Vapor, Radioisotope
  • Interior Height: 22.7"
  • Nominal Width: 3'
  • Outside ducting: Optional

3' Protector Airo Filtered Benchtop Hood,115V, 1 Receptacle

 3' Protector Airo Filtered Benchtop Hood,115V, 1 Receptacle

Catalog Number: 184310003

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 2
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop

3' Protector XL Benchtop Laboratory Hood with 2 service fixtures, 30" interior depth

 Protector XL Hood Line Art

Catalog Number: 111310021

  • Nominal Width: 3'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop

3' Protector XVS Ventilation Station

 XVS COB

Catalog Number: 4863010

  • Nominal Width: 3'
  • Region: Not Applicable
  • Blower Requirements: Remote blower required
  • Style: Benchtop

3' Purifier Cell Logic+, Class II A2 with Scope-Ready, Service Fixture, Vacu-Pass and Base Stand

 Scope-Ready A2 Cell Logic+ with base stand

Catalog Number: 332391150

  • Base Stand: Included
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Hose Tip Valve(s), Microscope-Compatible, Tube & Cable Pass-Through
  • Nominal Width: 3'
  • Power Cord & Plug: British (UK), 230 volts
  • Sash Opening: 9"

3' Purifier Horizontal Clean Bench

 4 ft Purifier Horizontal Clean Bench

Catalog Number: 3889702

  • Laminar Flow: Horizontal
  • Nominal Width: 3'
  • Region: U.S. and Canada
  • Power Cord & Plug: North America, 230 volts

3' Purifier Logic+ Class II A2 Biological Safety Cabinet with 10" sash opening

 3' Purifier Logic+ Class II A2 Biological Safety Cabinet with 10" sash opening

Catalog Number: 302310030

  • Base Stand: Required (not included)
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Nominal Width: 3'
  • Power Cord & Plug: Schuko, 230 volts
  • Sash Opening: 10"

3' XPert Easy-Order with Guardian 1000 Digital Airflow Monitor

 3' XPert Easy-Order with Guardian 1000 Digital Airflow Monitor

Catalog Number: 3960302

  • Region: U.S. and Canada
  • Blower Requirements: None. FilterMate Portable Exhauster 3970000 is included.
  • Type: Balance Enclosure
  • Width: 3'

4' Protector ClassMate Laboratory Hood

 ClassMate Hood 800

Catalog Number: 6970400

  • Nominal Width: 4'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Style: Benchtop

4' Protector Echo Filtered Benchtop Hood, back and side windows 115V

 4' Protector Echo Filtered Benchtop Hood, back and side windows 115V

Catalog Number: 182410002

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 1
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Benchtop

4' Protector Echo Filtered Floor-Mounted Fume Hood, 115V, 37.7" deep, 2 Fixtures

 4' Protector Echo Filtered Floor-Mounted Fume Hood, 115V, 2 Fixtures

Catalog Number: 183417001

  • Nominal Width: 4'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 37.7" (95.8 cm)
  • Service Fixtures: 2
  • Style: Floor-Mounted

4' Protector Premier Laboratory Hood

 4' Protector Premier Hood no model

Catalog Number: 100400020

  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Style: Benchtop