Search

Vacuum Concentrator Systems

Labconco offers application-specific concentrator systems that package the concentrator, cold trap, chemical trap and rotor under one catalog number. 

Watch the Videos play_circle_filled
Vacuum Concentrator Systems

Vacuum Concentrator Systems combine multiple concentration components into one easy to order catalog number. Just add a vacuum pump and you will be ready to concentrate your samples! Aqueous, Acid-Resistant, Solvent, Proteomic and Mobile CentriVap Systems are available.

The CentriVap Complete is an all-in-one concentrator that houses a vacuum concentrator, cold trap, diaphragm pump, rotor and CentriZap strobe light in one convenient package.

Gel Dryer Systems are also available. 

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Resources

lock Login or register to download resources

Brochures

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, and Mobile Systems.

View PDF (2.2 MB)

CentriVap Complete Concentrators Brochure

This brochure provides descriptions and ordering information on the CentriVap Complete Vacuum Concentrators and accessories.

View PDF (513.7 KB)

Combined CentriVap Catalog and Brochure

This pdf includes the CentriVap Centrifugal Concentrators and Cold Traps Catalog and the CentriVap Complete Vacuum Concentrators Brochure.

View PDF (2.7 MB)

User's Manuals

CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

This guide is in English, Italian, French, German and Spanish.

View PDF (2.1 MB)

Recent Articles

How to select lab vacuum pumps for high vapor-flow applications

First things first. The first criterion in selecting a pump is to make sure that you have one that produces vacuum in the most effective range for your application. Most evaporative applications in the lab are best served by diaphragm pumps. These can be made...

Video: Evaporator & Concentrator YouTube Playlist

When you want to help yourself to expert knowledge in the form of video, it's nice to know Labconco RapidVap® and CentriVap® concentrators have a home on YouTube. Find how-to information about installation and setup for all of Labconco's evaporator equipment on this playlist. 

Which Cold Trap is Best for my Samples?

During evaporation, the main function of the Cold Trap is to collect vapors prior to entering the vacuum pump. For an oil-based vacuum pump, collection of the vapors is essential as it prevents oil vapors from getting into the vacuum pump and collecting in the oil...

How to Select a Centrifugal Concentrator

With so many centrifugal concentrator models and accessories to choose from, it can be very confusing to select the best system for your sample preparation needs...