Search

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

Nitrogen Blow Down Dry Evaporators
RapidVap N2 Evaporation Systems

These multi-sample evaporators use a combination of nitrogen blow down, dry heat and vortex motion to evaporate samples and include an 8-place sample block.

RapidVap N2/48 Evaporation Systems

These multi-sample evaporators use a combination of nitrogen blow down, dry heat and vortex motion to evaporate up to 48 samples at once.

RapidVap Vertex Dry Evaporators

Using dry block heat and nitrogen blow down, these multi-sample evaporators process up to 50 samples at the same time. No water bath is used.

RapidVap N2 and N2/48 Evaporation Systems are multiple-sample evaporators that use a combination of gentle forces — vortex motion and dry heat with nitrogen blow down — to quickly reduce samples to dryness or an end point volume. RapidVap Vertex Dry Evaporators use dry heat and nitrogen blow down to speed evaporation of up to 50 small samples at once. Unlike water bath heaters, dry block heaters require less maintenance, no distilled water or additives, and adds no potential source of contamination.

 

Resources

lock Login or register to download resources

Brochures

RapidVap Dry Evaporation Systems Catalog

Provides features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

View PDF (1.7 MB)

En Español

Sistemas de Evaporación RapidVap

Proporciona beneficios e información de pedido de los sistemas de evaporación RapidVap.

View PDF (416.8 KB)



Recent Articles

Application Notes for RapidVap Vertex Evaporator

US EPA Method 550.1 requires an evaporation or concentration step when extracting polyaromatic hydrocarbons from liquid. The data presented are compounds from the matrix spike.

Application Notes for RapidVap

When quick evaporation with maximum recovery is a must, the RapidVap is a great option for sample concentration. Working with OI Analytical and Gilson, Application notes using the RapidVap...

New RapidVap Vertex Application Notes now available

Download the new RapidVap Vertex Application Notes, which feature an EPA and FDA method.