HomeProductsDry Evaporators, Concentrators & Cold Traps

Dry Evaporators, Concentrators & Cold Traps

Categories
Nitrogen Blow Down Dry Evaporators

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

See Details

RapidVap Vacuum Evaporation Systems

Vacuum Dry Evaporators

These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.

See Details

CentriVap Centrifugal Concentrators

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed evaporation of multiple small samples. 

See Details

Vacuum Concentrator Systems

Vacuum Concentrator Systems

Labconco offers application-specific concentrator systems that package the concentrator, cold trap, chemical trap and rotor under one catalog number. 

See Details

CentriVap Cold Traps

CentriVap Cold Traps

Cold traps, available in three refrigeration temperatures, collect evaporated liquid from the vacuum concentrator, protecting the vacuum pump from corrosion. 

See Details