Search

XPert Nano Enclosures

XPert Nano Enclosures provide user protection by keeping hazardous powders and particulates contained during procedures such as nanoparticle manipulation and dry powder chemical handling. Room air is pulled into the enclosure through the front, flows to the baffle and finally passes through a 99.999% ULPA exhaust filter before returning to the laboratory or cleanroom. Stainless steel interior sides, removable baffle, removable air foil and integral work surface are easy to wipe down and keep clean.

The first enclosures ever to be validated for nanomaterial containment as tested by NanoSafe, Inc.™:



Showing 1 - 24 of 35 Results

2' XPert Nano Enclosure

Catalog # 3887220

  • Region: U.S. and Canada
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 2'
2' XPert Nano Enclosure

Catalog # 3887221

  • Region: International
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 2'
2' XPert Nano Enclosure with Ionizer

Catalog # 3887260

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 2'
2' XPert Nano Enclosure with Ionizer

Catalog # 3887261

  • Region: U.S. and Canada
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 2'
2' XPert Nano Enclosure with Ionizer

Catalog # 3887262

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 2'
3' XPert Nano Enclosure

Catalog # 3887320

  • Region: U.S. and Canada
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 3'
3' XPert Nano Enclosure

Catalog # 3887321

  • Region: International
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 3'
3' XPert Nano Enclosure with Ionizer

Catalog # 3887360

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 3'
3' XPert Nano Enclosure with Ionizer

Catalog # 3887361

  • Region: U.S. and Canada
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 3'
3' XPert Nano Enclosure with Ionizer

Catalog # 3887362

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 3'
4' XPert Nano Enclosure

Catalog # 3887420

  • Region: U.S. and Canada
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'
4' XPert Nano Enclosure

Catalog # 3887421

  • Region: International
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'
4' XPert Nano Enclosure with Ionizer

Catalog # 3887460

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'
4' XPert Nano Enclosure with Ionizer

Catalog # 3887461

  • Region: U.S. and Canada
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'
4' XPert Nano Enclosure with Ionizer

Catalog # 3887462

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'
5' XPert Nano Enclosure

Catalog # 3887520

  • Region: U.S. and Canada
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 5'
5' XPert Nano Enclosure

Catalog # 3887521

  • Region: International
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 5'
5' XPert Nano Enclosure with Ionizer

Catalog # 3887560

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 5'
5' XPert Nano Enclosure with Ionizer

Catalog # 3887561

  • Region: U.S. and Canada
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 5'
5' XPert Nano Enclosure with Ionizer

Catalog # 3887562

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 5'
5' XPert Nano Enclosure with Ionizer, Deep

Catalog # 3888560

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 5'
5' XPert Nano Enclosure with Ionizer, Deep

Catalog # 3888561

  • Region: U.S. and Canada
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 5'
5' XPert Nano Enclosure with Ionizer, Deep

Catalog # 3888562

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 5'
5' XPert Nano Enclosure, Deep

Catalog # 3888520

  • Region: U.S. and Canada
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 5'

Calibrating the Guardian 1000 Airflow Monitor - Protector Fume Hoods

Resources

lock Login or register to download resources

Brochures

XPert Nano Enclosures Brochure

Contains information on the XPert Nano Enclosures which provide user protection by keeping hazardous powders and particulates contained during procedures such as nanoparticle manipulation and dry powder chemical handling.

View PDF (642.1 KB)

User's Manuals

XPert Nano Enclosures Manual

Models: 38872, 38885, 38873, 38886, 38874, 38875, 38876 Series.

View PDF (3.1 MB)



Accessories

Related Products

3838401 Filter

Replacement Filters and Prefilters

Select the right carbon-based, HEPA and ULPA filters to fit your Labconco product.

Coated Steel Blowers

Coated Steel Belt Driven Blowers

Designed to meet the demanding day-to-day ventilation requirements for a wide range of hood choices.

Adjustable Height Base Stand

Electric Hydraulic Lift Base Stands, 115 Volts, 60 Hz

Electric Hydraulic Lift Base Stands feature an up/down switch so that height may be adjusted at any time. They support biosafety cabinets, filtered enclosures and vertical clean benches.

Adjustable Height Base Stand

Electric Hydraulic Lift Base Stands, 230 volts, 50 Hz

Electric Hydraulic Lift Base Stands feature an up/down switch so that height may be adjusted at any time. They support biosafety cabinets, filtered enclosures and vertical clean benches.

Manual Hydraulic Lift Base Stands

Manual Hydraulic Lift Base Stands

Manual Hydraulic Lift Base Stands feature a hand crank so that height may be adjusted at any time. They support biosafety cabinets, filtered enclosures and vertical clean benches.

Remote Blower

Phenolic-coated Remote Blowers

These phenolic-coated remote blowers are for use with XPert Balance Enclosures, Protector XVS Ventilation Stations, Purifier HEPA Filtered Enclosures, Protector Work Stations or Protector Demonstration Hoods.

Base Cabinets

Protector Standard Storage Cabinets

These cabinets support Labconco fume hoods and other enclosures and may be used for storage and venting of small lab instruments and mild acids and other reagents.

Telescoping Base Stands with Casters

Telescoping Base Stands with Casters

These stands have telescoping legs to allow adjustment prior to installation. They come with casters and support biosafety cabinets and many other ductless enclosures.

Telescoping Base Stands with Casters or Fixed Feet

Telescoping Base Stands with Fixed Feet

These stands have telescoping legs to allow adjustment prior to installation. They come with fixed feet and support fume hoods, biosafety cabinets and many other enclosures.