Three-sided Ceiling Enclosure Kit, 43.7" deep, 4' wide, 18.6-24.4" h
Attributes
- Ceiling Enclosure Height: 18.6-24.4"
- Applicable Products: Protector XL Laboratory Hoods
- Enclosure Width: 4'
Specifications
- Estimated Shipping Weight: 0.0 lbs
- Estimated Shipping Weight metric: 0.0 kg
Ceiling Enclosure Kits include panels that extend above the top of the hood to hide exposed ductwork, plumbing and wiring. They can be used with any Protector Premier, XStream, and XL Laboratory Hood. These 3-Sided Ceiling Enclosure Kits include three glacier white powder-coated steel ceiling enclosure panels, one for the front of the hood and one for each side of the hood.
Our Product Representatives Are Here To Help
Related Products
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
SEE HOW TO SELECT
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.