Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station or Purifier HEPA Filtered Enclosure

These phenolic-coated remote blowers are for use with XPert Balance Enclosures, Protector XVS Ventilation Stations, Purifier HEPA Filtered Enclosures, Protector Work Stations or Protector Demonstration Hoods.

This Remote Blower is for connection to XPert Balance Enclosure, Protector XVS Ventilation Station, Purifier HEPA Filtered Enclosure, Protector Work Station or Protector Demonstration Hood. The direct drive blower has a 1/4 hp TEFC-type motor and overcomes external static pressure of 0.5" at 420 CFM. Recommended for low to moderately corrosive conditions. Phenolic-coated steel housing and wheel. Provides a range of 167 to 560 CFM at 0.125" to 0.87" static pressure.

Filter these products

Showing 1 - 1 of 1 Results

Remote Blower for XPert Balance Enclosure, Protector XVS Ventilation Station, or Protector Work Station
 Remote Blower

Catalog # 7053501

Price: $1,905.00

  • Product Subcategory: Coated Steel Blowers
  • Motor Type: TEFC Direct Drive Motor
  • Explosion-Proof: Yes
  • Hood Application: Low to moderately corrosive
  • HP: 1/4
  • Inlet/Outlet: 6.00" Inlet, 4.25" x 7.38" w Outlet

Webinar on Managing Lab Air with Chemical Fume Hoods

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward. 


lock Login or register to download resources


Labconco Blower and Accessories Catalog

Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.

View PDF (952.4 KB)


Related Products