PuriCare Vertical Flow Stations

These HEPA-filtered cage changing and animal transfer enclosures protect the user and small animals from airborne particulates.

The PuriCare Vertical Flow Station provides an economical solution to safe cage changing and small animal transfer for vivariums with space and budget limitations. Its slim design fits easily in crowded colony rooms.

Unlike traditional horizontal clean benches that offer no operator protection and blow air directly at the user, the PuriCare Vertical Flow Station protects both the worker from exposure to allergens and the animals form cross-contamination, while providing a more comfortable work environment. HEPA-filtered air circulates through the enclosure in a single pass, avoiding heat build up common with recirculating-type enclosures.

The PuriCare Vertical Flow Station provides personnel, animal and environmental protection. HEPA-filtered vertical laminar airflow provides ISO Class 5 (formerly Class 100) clean air in the work area to protect the animals from cross-contamination. At the same time, room air is drawn into the grille located on the air foil to ensure containment and protect the operator from allergens. All contaminated air is filtered so that particulate-free air is exhausted back into the room, protecting the environment.

Filter these products

Showing 1 - 1 of 1 Results

PuriCare Vertical Flow Station

Catalog # 3830000

  • Region: U.S. and Canada
  • Built-In Options: None
  • Nominal Exterior Width: 4' (122 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord with plug
  • Primary Application: Cage changing and animal transfer


lock Login or register to download resources


PuriCare Laboratory Animal Research Stations Catalog

Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

View PDF (1.6 MB)

User's Manuals

PuriCare Vertical Flow Stations Manual

For catalog numbers: 3830000, 3830020

View PDF (1.2 MB)


Related Products