HomeProductsVentilated Enclosures & ExhaustersChemical Fume Hoods & EnclosuresEducational Hoods & EnclosuresProtector Demonstration Hoods
Protector Demonstration Hoods
Protector Demonstration Hoods are low profile, light-duty fume hoods designed to provide a clear, unobstructed view of procedures from all sides during educational demonstrations.
Protector Demonstration Hoods are offered individually or as a system including Cart with Work Surface, Lower Transition Adapter and FilterMate Portable Exhauster for use with two Carbon Filters or one Carbon Filter and one HEPA Filter in any combination.
- Product Subcategory
- Educational (6)
- Nominal Width
- 3' (6)
- Blower Requirements
- Electrical Standard
- Domestic (2)
- International (2)
- Not Applicable (2)
- Enclosure Height
- Style
- Benchtop (6)
Showing 1 - 6 of 6 Results
Protector Demonstration Hood
Catalog Number: 3944300
- Product Subcategory: Educational
- Nominal Width: 3'
- Blower Requirements: Remote blower required
- Electrical Standard: Not Applicable
- Enclosure Height: 22.8"
- Style: Benchtop
Protector Demonstration Hood
Catalog Number: 3944301
- Product Subcategory: Educational
- Nominal Width: 3'
- Blower Requirements: Remote blower required
- Electrical Standard: Not Applicable
- Enclosure Height: 32.0"
- Style: Benchtop
Protector Demonstration Hood Systems
Catalog Number: 3945000
- Product Subcategory: Educational
- Nominal Width: 3'
- Blower Requirements: No Blower Required. FilterMate included.
- Electrical Standard: Domestic
- Enclosure Height: 58.8"
- Style: Benchtop
Protector Demonstration Hood Systems
Catalog Number: 3945001
- Product Subcategory: Educational
- Nominal Width: 3'
- Blower Requirements: No Blower Required. FilterMate included.
- Electrical Standard: Domestic
- Enclosure Height: 68.0"
- Style: Benchtop
Protector Demonstration Hood Systems
Catalog Number: 3945020
- Product Subcategory: Educational
- Nominal Width: 3'
- Blower Requirements: No Blower Required. FilterMate included.
- Electrical Standard: International
- Enclosure Height: 58.8"
- Style: Benchtop
Protector Demonstration Hood Systems
Catalog Number: 3945021
- Product Subcategory: Educational
- Nominal Width: 3'
- Blower Requirements: No Blower Required. FilterMate included.
- Electrical Standard: International
- Enclosure Height: 68.0"
- Style: Benchtop











