Search

Paramount Ductless Enclosures

These DH2 ductless hoods use stackable carbon filters to remove organic solvents, formaldehyde, acid gases, ammonia, or radioisotopes. HEPA filters may also be used to trap particulates. 

Paramount Ductless Enclosures are self-contained work stations, also known as ductless fume hoods, that use carbon filters to rid the laboratory of annoying or unsafe concentrations of organic solvents, formaldehyde, acid gases, ammonia, or radioisotopes. Unlike traditional fume hoods, they require no ducting so they can be moved from lab to lab. Paramount Ductless Enclosures are capable of using both carbon and 99.99% efficient HEPA filters for removing gaseous and particulate contaminants. Filters used in the Paramount are sold separately and come in seven types Ammonia-Amine, Acid-Sulfur, Organic Vapor, Formaldehyde-Formalin, Radioisotope, Mixed Bed and HEPA. Receive a technical analysis of the right product for your application with our Chemical Assessment form.

Let Labconco determine the life of your Carbon Filter. Fill out the Chemical Assessment Form and submit it to us.



Filter these products

Showing 1 - 4 of 4 Results

6' Paramount Ductless Enclosure, Tall

Catalog # 6963601

  • Region: U.S. and Canada
  • Filters Available: Acid-Sulfur, Ammonia-Amine, Formaldehyde, HEPA, Mixed Bed, Organic Vapor, Radioisotope
  • Interior Height: 32.0"
  • Nominal Width: 6'
  • Outside ducting: Optional
6' Paramount Ductless Enclosure, Tall

Catalog # 6963621

  • Region: International
  • Filters Available: Acid-Sulfur, Ammonia-Amine, Formaldehyde, HEPA, Mixed Bed, Organic Vapor, Radioisotope
  • Interior Height: 32.0"
  • Nominal Width: 6'
  • Outside ducting: Optional
6' Paramount Ductless Enclosure, Tall & Deep

Catalog # 6963603

  • Region: U.S. and Canada
  • Filters Available: Acid-Sulfur, Ammonia-Amine, Formaldehyde, HEPA, Mixed Bed, Organic Vapor, Radioisotope
  • Interior Height: 35.0"
  • Nominal Width: 6'
  • Outside ducting: Optional
6' Paramount Ductless Enclosure, Tall & Deep

Catalog # 6963623

  • Region: International
  • Filters Available: Acid-Sulfur, Ammonia-Amine, Formaldehyde, HEPA, Mixed Bed, Organic Vapor, Radioisotope
  • Interior Height: 35.0"
  • Nominal Width: 6'
  • Outside ducting: Optional

Changing Filters on a Labconco Paramount Ductless Enclosure

Brief video outlining the process of replacing the carbon or HEPA filters on Labconco's Paramount Ductless Enclosure.

Resources

lock Login or register to download resources

Brochures

Ductless Carbon-Filtered Enclosures Catalog

This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

View PDF (3.4 MB)

User's Manuals

Paramount Filtered Ductless Enclosures

For catalog numbers: 6963200, 6963220, 6963300, 6963301, 6963302, 6963320, 6963321, 6963322, 6963400, 6963401, 6963402, 6963403, 6963420, 6963421, 6963422, 6963423, 6963501, 6963503,6963521, 6963523,6963601, 6963603, 6963621, 6963623

69632 (2' widths), 69633 (3'), 69634 (4'), 69635 (5') and 69636 (6') series Paramount Ductless Enclosures

View PDF (1.7 MB)

White Papers

Paramount White Paper

White paper is titled "Safety, containment, filtration efficiency and energy conservation make the Paramount Ductless Enclosure a viable alternative to a ducted fume hood." Paper discusses the testing conducted on the Paramount Ductless Enclosure that shows carbon filter effectiveness and fume and particulate containment of particulates. Energy efficiency is also addressed.

View PDF (469.4 KB)



Accessories

Related Products