Search

Micro Kjeldahl Flask Carrier

Micro Kjeldahl Flask Carrier
  • Micro Kjeldahl Flask Carrier
  • Micro Kjeldahl Flask Carrier Shown with Flasks
Catalog #: 6505000
Qty:
Price: $635.00

Attributes

  • Applicable Products: Micro Digestors

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg

Carrier reduces breakage and helps prevent sample spillage. The carrier will hold 12 each 100 ml Micro Kjeldahl flasks upright at a 29° angle or 16 flasks inverted for drying. Constructed of corrosion-resistant, vinyl-coated steel. With ball-bearing base plate that remains stationary while the carrier turns 360° for easy loading. Flasks are sold separately.

Micro Digestor Accessories include flasks and a carrier.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

Related Products

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.