HomeProductsParts & AccessoriesVentilation Product AccessoriesDuctwork and Blower AccessoriesManual Exhaust Damper, Powder-Coated Steel

Manual Exhaust Damper, Powder-Coated Steel

Qty: Add To Cart Request a Quote

Catalog Number: 3924000
Price: $36.75

Key features
  • Enclosure Width: 4', 3', 2'

Download the Product Datasheet

Login to access file!

  • Weight: 1.0 lbs
  • Weight metric: 0.5 kg
  • Enclosure Width: 4', 3', 2'

Manual Duct Damper, powder-coated steel, 6" nominal diameter.