Search

Guardian 1000 Digital Airflow Monitor with Epoxy-Coated Steel Housing

Guardian 1000 Digital Airflow Monitor with Housing
  • Guardian 1000 Digital Airflow Monitor with Housing
  • Guardian 1000 Digital Airflow Monitor with Epoxy-Coated Steel Housing
Catalog #: 3908801
Qty:
Price: $3,170.00

Attributes

  • Applicable Products: Protector Demonstration Hoods, Protector XVS Ventilation Stations, XPert Balance Enclosures

Specifications

  • Estimated Shipping Weight: 10.0 lbs
  • Estimated Shipping Weight metric: 4.5 kg
  • Electrical: 230 volts, 50/60 Hz

CE mark. Mounts atop the enclosure in a factory-prepared location. Includes glacier-white epoxy-coated steel casing.

Guardian™ 1000 Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, airflow hose and flow hose adapter. LCD displays actual airflow in fpm or m/sec from 0 to 999 fpm (0 to 5.0 m/s). Audible/visual alarm alerts the user to sustained low velocity condition. Calibration instructions displayed on LCD. LED lights diplay red for alarm, yellow for caution, green for normal. Each monitor also includes a temperature-compensated sensor, external alarm, RS-232 port, night setback and alarm mute functions.

Our Product Representatives Are Here To Help

Calibrating the Guardian 1000 Airflow Monitor - Protector Fume Hoods

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

  • User's Manuals

    • Guardian 1000 Digital Airflow Monitor Installation Guide

      Outlines installation and calibration procedures for Guardian 1000 Digital Airflow Monitor models 3908800, 3908801, 3908802 and 3908803.

      View Files

    • Guardian Digital and Guardian Jr. Airflow Monitor Kit Installation Instructions

      Installation procedure for catalog numbers 9743207 and 9743208.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.