HomeProductsParts & AccessoriesGlove Box & Gas Purifier AccessoriesExterior Transfer Chamber Shelf

Exterior Transfer Chamber Shelf

Qty: Add To Cart Request a Quote

Catalog Number: 5245900
Price: $94.00

Key features
  • Applicable Products: Precise Glove Boxes

Download the Product Datasheet

Login to access file!

  • Weight: 8.0 lbs
  • Weight metric: 3.6 kg
  • Dimensions: 10.7" w x 15.1" d
  • Applicable Products: Precise Glove Boxes

Shelf mounts to top of transfer chamber to maximize exterior work area. Dry powder epoxy-coated steel, 10.7" w x 15.1" d.