Search

Explosion Proof Fiberglass Blower

Attributes

  • Product Subcategory: Fiberglass Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: Yes
  • Hood Application: Moderate to highly corrosive
  • HP: 1/6
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet
  • RPM Range Available: 630-962

Specifications

  • Weight: 92.0 lbs
  • Weight metric: 42.0 kg
  • Electrical: 115V/60 Hz/1Ø/3.15 amps

Catalog #
7180100

file_download Download Datasheet

Contact Specialist

Labconco Fiberglass Blowers are ideal for fume hood exhaust systems in moderate to highly corrosive conditions. The molded fiberglass reinforced polyester housing provides superior corrosion resistance.

Fiberglass Blowers are available that deliver as little as 300 CFM at .12" static pressure or up to 2050 CFM at 4.0" static pressure. Fiberglass Blowers are not recommended for use with Perchloric Acid.



Webinar on Managing Lab Air with Chemical Fume Hoods

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward. 

Resources

lock Login or register to download resources

Brochures

Labconco Blower and Accessories Catalog

Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.

View PDF (952.4 KB)

User's Manuals

Labconco Coated Steel, Fiberglass and PVC Blowers Manual

For Catalog Numbers

Coated Steel Models: 7068000, 7068100, 7068200, 7068300, 7068400, 7068500, 7068600, 7068700, 7068800, 7068900, 7069000, 7069100, 7069200, 7069300, 7069400, 7069500, 7069600, 7069700, 7071900

Fiberglass Models: 7180000, 7180100, 7180200, 7180300, 7180400, 7180500, 7180600, 7180700, 7180800, 7180900, 7181000, 7181100, 7181200, 7181300, 7181400, 7181500, 7181600, 7181700, 7182000, 7182100, 7182200, 7182300

PVC Models: 7183000, 7183100, 7183200

View PDF (6.2 MB)

Accessories

Related Products

Services