Search

Clear Stoppering Chamber

Attributes

  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Weight: 30.0 lbs
  • Weight metric: 13.6 kg
  • Dimensions: 23.0" h x 13.5" diameter
  • Electrical: 230 volts, 50/60 Hz, International

Catalog #
7868030

file_download Download Datasheet

Contact Specialist

230V, 50/60Hz. For use with 6L, 12L and 18L Freeze Dryers.

Drying Chambers provide a means to attach flasks to your freeze dryer or contain samples in bulk.

  • Gail's Story Changed the Way We Think About Lab Freeze Drying

    When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 
  • How to: Operating the Clear Stoppering Chamber

    How to use the Labconco Clear Stoppering Chamber to stopper lyophilized sample vials under vacuum.

Resources

lock Login or register to download resources

User's Manuals

FreeZone Clear Stoppering Chambers Manual

on 2013-04-15

For models manufactured 2007 to present: 7868020, 7868030

View PDF (730.8 KB)



Accessories

Related Products