Search

AtmosPure 3/4" to 3/8" Adapter Kits for Precise Glove Boxes

AtmosPure 90° Adapter Kit for Precise Glove Box
  • AtmosPure 90° Adapter Kit for Precise Glove Box
Catalog #: 5441900
Qty:
Price: $330.00

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

AtmosPure Adapter Kits can be used to connect Precise or pre-2011 Protector Glove Boxes to an AtmosPure Re-Gen Gas Purifier. Note that Protector Glove Boxes manufactured after November 2010 do NOT require an adapter kit.

Installing an AtmosPure Re-Gen Gas Purifier

Install a new AtmosPure Re-Gen Gas Purifier on a Labconco Protector or Precise Glove Box with the help of this instructional video.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.