Search

8' Protector XVS Ventilation Station

4 ft with model standard height
  • 4 ft with model standard height
Catalog #: 4868010
Qty:

Attributes

  • Product Subcategory: Educational
  • Nominal Width: 8'
  • Region: Not Applicable
  • Air Usage/Static Pressure with Sash At Working Height: At 60 fpm, exhausts 310 CFM at .07" H20 static pressure. At 80 fpm, exhausts 410 CFM at .12" H20 static pressure.
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, Modified ASHRAE 110, SEFA 1
  • Lighting: None. Light Kit Accessory available.
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 455.0 lbs
  • Estimated Shipping Weight metric: 206.0 kg
  • Dimensions: 96.0" w x 29.0" d x 22.75" h
  • Dimensions metric: 243.8 cm x 73.7 cm x 57.8 cm
  • Electrical: N/A

Protector XVS Ventilation Stations may be used as light duty fume hoods, science classroom work stations, solvent cleaning work bays, weighing stations or for pathology and cytology. With glass tops and sides and low profiles, they are well suited for educational settings. Patented (U.S. Patent No. 6,461,233) features including the Clean-Sweep air foil and zone-perforated rear baffle maximize containment.

Protector XVS Ventilation Stations may be ducted to the outside or connected to the FilterMate Portable Exhauster for HEPA and/or Carbon Filtered exhaust back into the laboratory.



Fume Hoods Overview 2013

Literature & Resources

  • Brochures

    • Educational Fume Hoods & Enclosures Catalog

      This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

      View Files

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

      View Files

  • User's Manuals

    • XPert Balance Enclosures and Protector XVS Ventilation Stations Manual

      For catalog numbers: 3930200, 3930201, 3930202, 3930221, 3930222, 3930230, 3930231, 3930232, 3030241, 3930242, 3930300, 3930301, 3930302, 3930321, 3930322, 3930330, 3930331, 3930332, 3030341, 3930342, 3930400, 3930401, 3930402, 3930421, 3930422, 3930430, 3930431, 3930432, 3030441, 3930442, 3971500, 3971501, 3971502, 3971521, 3971522, 3971530, 3971531, 3971532, 3971541, 3971542, 3971560, 3971561, 3971562, 3971571, 3971572, 3971600, 3971601, 3971602, 3971621, 3971622, 3971630, 3971631, 3971632, 3971641, 3971642, 3971660, 3971661, 3971662, 3971671, 3971672, 3971800, 3971801, 3971802, 3971821, 3971822, 3971830, 3971831, 3971832, 3971841, 3971842, 3971860, 3971861, 3971862, 3971871, 3971872, 4862010, 4862011, 4862012, 4862021, 4862022, 4862030, 4862031, 4862032, 4862041, 4862042, 4863010, 4863011, 4863012, 4863021, 4863022, 4863030, 4863031, 4863032, 4863041, 4863042, 4864010, 4864011, 4864012, 4864021, 4864022, 4864030, 4864031, 4864032, 4864041, 4864042, 4865010, 4865011, 4865012, 4865021, 4865022, 4865060, 4865

      View Files

  • 3-Part Specs

    • Protector XVS Ventilation Stations Specifications

      View Files

  • CAD Drawings

    • 3' Protector XVS Ventilation Station CAD

      CAD drawing for catalog number 4863030

      View Files

    • 4' Protector XVS Ventilation Station Bottom Exhaust CAD

      View Files

    • Protector XVS Ventilation Station (2 feet) CAD

      Top Exhaust.  Catalog number 4862010

      View Files

    • Protector XVS Ventilation Station (2 feet) CAD

      Bottom Exhaust Catalog number 4862010

      View Files

    • Protector XVS Ventilation Station (3 feet) CAD

      Top Exhaust Catalog number 4863010

      View Files

    • Protector XVS Ventilation Station (3 feet) CAD

      Bottom Exhaust Catalog number 4863010

      View Files

    • Protector XVS Ventilation Station (4 feet) CAD

      Top Exhaust Catalog number 4864010

      View Files

    • Protector XVS Ventilation Station (4 feet) CAD

      Bottom Exhaust Catalog number 4864010

      View Files

    • Protector XVS Ventilation Stations SketchUp 3D CAD

      In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - XPert Filtered Balance Enclosures and XVS Stations

      For 3930XXX Series and 3971XXX Series XPert Balance Enclosures and 486XXXX Series Protector XVS Ventilation Stations

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.