Search

6' Protector Echo Filtered Floor-Mounted Fume Hood, 115V, 2 Fixtures, 1 Receptacle

Echo Floor-Mounted Fume Hood with model 2016
  • Echo Floor-Mounted Fume Hood with model 2016
  • Echo Floor-Mounted Fume Hood 2016

Catalog #: 183617002

Discontinued Item

View replacement: 6' Protector Echo Floor-Mounted Filtered Fume Hood 115V (183617202)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 6'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Conformance: AFNOR NF-X, ANSI Z9.5, ASHRAE 110, ASTM E84, SEFA 8 (Cabinet Surface Finish), SEFA 9, UL 61010
  • Electrical Duplexes: 1
  • Exterior Depth: 37.7" (95.8 cm)
  • Lighting: Fluorescent
  • Power Cord & Plug: 6.5' power cord with plug.
  • Sash Type: Cable and pulley
  • Service Fixtures: 2
  • Style: Floor-Mounted

Specifications

  • Estimated Shipping Weight: 1,095.0 lbs
  • Estimated Shipping Weight metric: 496.7 kg
  • Dimensions: 72" x 43.7" x 102.2"
  • Dimensions metric: 183cm x 111cm x 260cm
  • Electrical: 100-115 volts, 50/60Hz, 10 amps

How to Program Your Protector Echo or Airo Filtered Fume Hood

Literature & Resources

  • Brochures

    • Protector Floor-Mounted Hoods Brochure

      This brochure covers specifications, ordering information and dimensional data on Protector Floor-Mounted Laboratory Hoods. This is Labconco literature code 2-56.

      View Files

  • User's Manuals

    • Protector Echo and Airo Filtered Fume Hoods Manual (2015-2020)

      For models with the following part numbers manufactured between 2015 and August 2020.
      180 Series – 4', 5', 6' and 8'
      181 Series – 4', 5', 6' and 8' with side glass
      182 Series – 4', 5', 6' and 8' with 360 degree visibility
      183 Series – 4', 5', 6' and 8' Floor-Mount only 
      184 Series – 3' and 4' small height models only (Airo) 

      View Files

  • 3-Part Specs

    • Protector Echo Floor Mounted Hood Specification

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Echo and Airo Series Laboratory Fume Hood

      For validation of predetermined Protector Echo and Airo Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Echo and Airo Series Laboratory Fume Hoods.

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.