HomeProductsVentilated Enclosures & ExhaustersFume Hoods & EnclosuresFloor-Mounted Fume HoodsProtector XL Floor-Mounted Laboratory Hoods112537002

5' XL Floor-Mounted Hood with Vertical Rising Sash, 55.7" Depth, 2 Service Fixtures, 1 GFCI Duplex

Qty: Request a Quote

Catalog Number: 112537002

Key features
  • Nominal Width: 5'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Floor-Mounted

Download the Product Datasheet

Login to access file!

  • Weight: 650.0 lbs
  • Weight metric: 294.8 kg
  • Dimensions: 60.0" w x 55.7" d x 95.0" h
  • Dimensions metric: 152.4 x 141.5 x 241.3 cm
  • Electrical: 115 volts, 60 Hz, Domestic
  • Product Subcategory: General Chemistry
  • Nominal Width: 5'
  • Sash Movement Direction: Vertical Rising
  • Region: U.S. and Canada, International
  • Air Usage/Static Pressure with Sash 50% Open: At 100 fpm, exhausts 955 CFM at 0.34" H2O static pressure
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CFR 29, NFPA 45, SEFA 1, SEFA 8 (Cabinet Surface Finish), UL 1805, UL 61010
  • Electrical Duplexes: 1
  • Enclosure Height: 95.0"
  • Lighting: T8 fluorescent
  • Service Fixtures: 2
  • Style: Floor-Mounted

Protector XL Floor-Mounted Laboratory Hoods (sometimes called Walk-In Hoods) accommodate laboratory procedures that require oversized equipment or maximum working height. Models with vertical-rising sashes meet the SEFA-1 standard of a low velocity high performance hood and may be operated as low as 60 fpm. Models with horizontal-sliding sashes have a loading height of 73.5” (186.7 cm), suitable for applications requiring tall distillation racks, extraction apparatus or large drums.

Compliance

• SEFA 1-2014 (Laboratory Fume Hoods)
• NFPA 45-2011 (Fire Protection for Laboratories Using Chemicals) section 6-1 through 6-14
• ASTM E84-14 Surface Burning Characteristics of Building Materials
• ASHRAE 110-95 (Method of Testing Performance of Laboratory Fume Hoods)
• ANSI Z9.5-2012 (Laboratory Ventilation)
• UL 3101-1/61010-1
• CAN/CSA C22.2 No. 1010.1
• UL 1805

Features

• By-pass airflow design
• Dry powder, glacier white epoxy-coated steel exterior
• Chemical-resistant molded composite panel liner and adjustable upper and lower baffles with flame spread less than 25 per ASTM E-84
• Removable front and side panels and exterior and interior service access panels for access to plumbing and electrical wiring
• Pre-wired instant-start T8 fluorescent lighting, light and blower switches for 115 volt, 60 Hz operation
• Tempered safety glass vertical-rising sashes framed with PVC (4', 5' and 6' models) or epoxy-coated aluminum (8' models)
• Tempered safety glass horizontal-sliding sashes with epoxy-coated aluminum frames and sash tracks (8', 10', 12', 16' models)
• Factory prepared for up to eight service fixtures including two gooseneck faucets
• Factory prepared for up to four electrical duplex receptacles
• Shipped in multiple sections, top and bottom
• Epoxy-coated, stainless steel 12.81" ID exhaust connection(s)
• ETL listed

Options

• 4', 5', 6', 8', 10’, 12’, 16’ widths
• Interior depths of 30”, 36” and 48”

Required Accessories

• Remote blowers
• Ductwork

Optional Accessories

• Service Fixture Kits
• Electrical Duplex Kits
• Airflow monitors
• Snuffer Fire Extinguisher
• Ceiling enclosures

 

Brochures

Protector Floor-Mounted Hoods Brochure

This brochure covers specifications, ordering information and dimensional data on Protector Floor-Mounted Laboratory Hoods. This is Labconco literature code 2-56.

Login to access file!

Videos

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.

As an attendee, you will learn more about:

  • Types of fume hoods available and how they operate
  • How to establish an effective and cost effective air quality solution
  • Types of mechanical systems and ideal placement
Login to access file!

Fume Hood Safety: Dos and DON'Ts

Don't be like Scooter! Learn how to safely and responsibly use your laboratory fume hood!

Fume Hoods Overview 2013

by Luke Savage, Labconco LEED Green Associate, Sales Engineer

Meet Manny (ASHRAE 110 Testing)

on 2014-11-20

Being an ASHRAE 110 testing mannequin is a dirty job, but some dummy's got to do it. Manny is just the guy for the job. Check out this video to get an idea of how we test our fume hoods to ensure they provide proper protection.

User's Manuals

Protector XL Floor-Mounted (Walk-In) Laboratory Fume Hoods Manual (2014-Present)

For Protector XL Floor-Mounted (Walk-In) Laboratory Fume Hood models 1120, 1121, 1122, 1124, 1125, 1126 and 1128 Series.

Login to access file!

Protector XL Floor-Mounted (Walk-In) Laboratory Hoods Manual (2008-2013)

For catalog series: 97008, 97009, 97010, 97160, 98604, 98605, 98606

Login to access file!

Wiring Diagram for 10' and 12' Protector Series Laboratory Hoods

For Protector XL Benchtop and Floor-Mounted Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9861500, Rev.-.

Login to access file!

Wiring Diagram for 16' Protector Series Laboratory Hoods

For Protector XL Benchtop and Floor-Mounted Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9861600, Rev.-.

Login to access file!

Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (115 volt)

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9826500, Rev. -.

Login to access file!

Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (230 volt)

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834200, Rev. -.

Login to access file!

Wiring Diagram for 8' Protector Series Laboratory Hoods

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9827300, Rev. -.

Login to access file!

Wiring Diagram for 8' Protector Series Laboratory Hoods

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834300, Rev. -.

Login to access file!

CAD Drawings

5' Protector XL Floor-Mounted Laboratory Hood Drawing - Vertical-Rising Sashes

Dimensional drawing for 5' Protector XL Floor-Mounted Laboratory Hoods with Vertical Rising Sashes manufactured after August, 2014.

Login to access file!Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.
Login to access file!

3-Part Specs

Protector XL Floor-Mounted Laboratory Fume Hoods Specifications

Login to access file!Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Protector XL Floor Mounted Laboratory Hoods

Declaration of Conformity for applicable models of the Protector XL Floor Mounted Laboratory Hood

 

View PDF (91.3 KB)

CE Declaration of Conformity - Protector XL Floor-Mount Hoods

For 1124 Series, 1125 Series, 1126 Series, 1128 Series, 1120 Series, 1121 Series, and 1122 Series Protector XL Floor-Mount Fume Hoods

View PDF (343.1 KB)
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.