Search

12 Port Dry Ice Benchtop Freeze Dryer, -75°C, -103°F

Attributes

  • Collector Temperature: -75° C, -103° F
  • Ice Holding Capacity: 1L
  • Style: Benchtop

Specifications

  • Weight: 14.0 lbs
  • Weight metric: 6.4 kg
  • Dimensions: 9.75 " h x 8.75" dia.
  • Dimensions metric: 24.8 cm h x 22.2 cm dia.

Catalog #
7522700

file_download Download Datasheet

Contact Specialist

For the laboratory with occasional lyophilization requirements, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze-drying. Since dry ice cools alcohol or other heat transfer solutions to approximately 75 degrees C or -103 degrees F, the Dry Ice Benchtop Freeze Dry System is ideal for processing materials with low eutectic points. The Dry Ice Benchtop Freeze Dry System is equipped with a center well for dry ice and solvent that serves as a water vapor collector and doubles as a convenient pre-freezing bath. Flasks, serum bottles and ampules may be frozen by dipping and rotating them in the well. Type 304 stainless steel with twelve valves and a single run capacity of 1 liter. Valves accommodate either 1/2" or 3/4" flask adapters. Includes dry ice/solvent center well with 1.92 liter capacity and cover, 1/2" outside diameter port for connection to vacuum pump and 3/8" outside diameter port or connection to vacuum gauge.



Resources

lock Login or register to download resources

User's Manuals

Dry Ice Benchtop Freeze Dry System Manual

Instructions for installing and using the Dry Ice Benchtop Freeze Dry System 7522700.

View PDF (3.4 MB)

Accessories

Related Products