HomeLab & Science NewsArticlesOSHA guidelines for fume hood users

OSHA guidelines for fume hood users

Bob Applequist 2013By Bob Applequist, Senior Application Specialist
On Friday, September 06, 2013
In Articles

I was glad to find this simple, two page guideline which offers some basic operation suggestions concerning fume hoods, on OSHA's website. This could be useful to labworkers who are starting to spend a lot of time in a fume hood:

 

The fume hood is often the primary control device for protecting laboratory workers when working with flammable and/or toxic chemicals. OSHA’s Laboratory standard (29 CFR 1910.1450) requires that fume hoods be maintained and function properly when used.

View PDF (53.0 KB)

Related Product Categories
5' XStream Hood with model

General Chemistry Fume Hoods

Labconco provides a number of versatile high performance fume hood options for your laboratory's general chemistry applications.

See Details

ClassMate Hood with models 1200

Educational Hoods & Enclosures

Hoods in this category are designed to meet the needs of instructional laboratories and classrooms.

See Details