HomeLab & Science NewsArticlesNo-No Fume Hood Placement

No-No Fume Hood Placement

Beth Mettlach 2014By Beth Mankameyer, Sales Engineer
On Thursday, September 04, 2014
In Articles

Placing the fume hood in an area free from disruption is key to containment. Many times people do not realize that disruptive cross-flow air can defeat the goal of the laminar flow air pattern within the fume hood, and essentially foil containment.

Any quick movement or cross-draft may send a sweeping breeze through the fume hood and into the breathing zone. Placing fume hoods near hallways, doorways, operable windows, a supply or make-up air source, or a heavy foot-traffic area can place the user in harm’s way.

SYMPTOM: Air flow monitor going into alarm intermittently, chemical smells (due to hood not containing)

SOLUTION: Move fume hood to a different location with minimal foot traffic and cross-drafts

 

Return to the main article, "3 reasons your fume hood isn't working as it should".

Related Product Categories
5' XStream Hood with model

General Chemistry Fume Hoods

Versatile high performance fume hood options for your laboratory's general chemistry applications.

See Details

Horizontal Sliding Sash Floor Mounted Hood  with model 1000

Floor-Mounted Fume Hoods

Floor-mounted chemical fume hoods allow the user to place large items into the hood at floor level.

See Details