Search

Choosing the correct Cold Trap for your CentriVap

choosing a cold trap imageIt's important to choose the right cold trap for your application. The correct cold trap will efficiently trap solvents for proper disposal or reuse, prevent solvent vapor from getting into your laboratory, and protect your vacuum pump to extend its life span.

Here are some guidelines to help you choose the correct cold trap for your application.

  • A -50C cold trap is recommended for aqueous solvents. The recovery rate of aqueous samples using a -50C cold trap is 99.3%.
  • A -84C cold trap is better for solvents, such as Acetonitrile, which will recover about 97% of the solvent being evaporated. 
  • A -105C cold trap is best for alcohols like Methanol, with 94% recovery.  

Important: If you'll be using acids, protect your cold trap with a glass insert to prevents acids from attacking the stainless steel.

If you need to get started quickly and don't have the correct cold trap for your process, cold traps can be shipped out in 48 hours or less.

chevron_left Maintaining your freeze dryer and vacuum pump Articles Laboratory Handling of the Ebola Hemorrhagic Fever Virus (EVD) chevron_right