Search

CentriVap -50° C Cold Traps

These cold traps reach -50° C and collect evaporated liquid from the vacuum concentrator, protecting the vacuum pump from the corrosive effects of vapors and fumes emitted from samples.

The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes emitted from samples.

 
  • Brushed, Stainless Steel and Powder-Coated Steel Exterior
  • Illuminated Temperature Graph with Endpoint Indication (Operating temperature of -40° C)
  • HCFC-Free Refrigerant System
  • 1/3 hp Compressor (Reaches -50° C in less than 30 min.)
  • 4-liter, Stainless Steel Collector
  • Acrylic or Stainless Steel Lid (with 2 Quick-Disconnect fittings for connection to a CentriVap Concentrator)
  • Stainless Steel Drain Port (with corrosion-resistant, nylon valve)

-50° C Centrivap Cold Trap recommended for Aqueos sample applications. For help choosing the correct Cold Trap for other applications, read the article, "How to select the correct Cold Trap."

Showing 1 - 10 of 10 Results

CentriVap -50 Cold Trap with Acrylic Lid

Catalog # 7811020

  • Region: U.S. and Canada
  • Lid Type: Acrylic
  • Receptacle and Plug Type: North America, 115 volts, 60 Hz
  • Style: Benchtop
  • Type/Application: Aqueous
CentriVap -50 Cold Trap with Stainless Steel Lid

Catalog # 7811021

  • Region: U.S. and Canada
  • Lid Type: Stainless Steel
  • Receptacle and Plug Type: North America, 115 volts, 60 Hz
  • Style: Benchtop
  • Type/Application: Aqueous, Solvents
CentriVap -50 Cold Trap with Acrylic Lid

Catalog # 7811030

  • Region: International
  • Lid Type: Acrylic
  • Receptacle and Plug Type: Schuko
  • Style: Benchtop
  • Type/Application: Aqueous
CentriVap -50 Cold Trap with Stainless Steel Lid

Catalog # 7811031

  • Region: International
  • Lid Type: Stainless Steel
  • Receptacle and Plug Type: Schuko
  • Style: Benchtop
  • Type/Application: Aqueous, Solvents
CentriVap -50 Cold Trap with Acrylic Lid

Catalog # 7811040

  • Region: U.S. and Canada
  • Lid Type: Acrylic
  • Receptacle and Plug Type: North America, 230 volts
  • Style: Benchtop
  • Type/Application: Aqueous
CentriVap -50 Cold Trap with Stainless Steel Lid

Catalog # 7811041

  • Region: U.S. and Canada
  • Lid Type: Stainless Steel
  • Receptacle and Plug Type: North America, 230 volts
  • Style: Benchtop
  • Type/Application: Aqueous, Solvents
CentriVap -50 Cold Trap with Acrylic Lid

Catalog # 7811035

  • Region: International
  • Lid Type: Acrylic
  • Receptacle and Plug Type: British (UK)
  • Style: Benchtop
  • Type/Application: Aqueous
CentriVap -50 Cold Trap with Stainless Steel Lid

Catalog # 7811036

  • Region: International
  • Lid Type: Stainless Steel
  • Receptacle and Plug Type: British (UK)
  • Style: Benchtop
  • Type/Application: Aqueous, Solvents
CentriVap -50 Cold Trap with Acrylic Lid

Catalog # 7811037

  • Region: International
  • Lid Type: Acrylic
  • Receptacle and Plug Type: China/Australia
  • Style: Benchtop
  • Type/Application: Aqueous
CentriVap -50 Cold Trap with Stainless Steel Lid

Catalog # 7811038

  • Region: International
  • Lid Type: Stainless Steel
  • Receptacle and Plug Type: China/Australia
  • Style: Benchtop
  • Type/Application: Aqueous, Solvents

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Resources

lock Login or register to download resources

Brochures

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, and Mobile Systems.

View PDF (2.2 MB)

User's Manuals

CentriVap Centrifugal Concentrators and Cold Traps Manual

Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series

View PDF (2.5 MB)



Accessories

Related Products