HomeProductsVentilated Enclosures & ExhaustersRemote Blowers & Exhausters

Remote Blowers & Exhausters

You have selected

Showing 1 - 7 of 7 Results

Intelli-Sense Multi-Speed PVC Blower, 115v

 Intelli-Sense Multi-Speed PVC Blower, 115v

Catalog Number: 7183410

  • Product Subcategory: PVC Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Moderate to highly corrosive, Perchloric acid
  • HP: 1
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet

PVC Blowers

 PVC Blower

Catalog Number: 7183000

  • Product Subcategory: PVC Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • Hood Application: Perchloric acid
  • HP: 1/2
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet

Intelli-Sense Multi-Speed PVC Blower, 115v

 Intelli-Sense Multi-Speed PVC Blower, 115v

Catalog Number: 7183412

  • Product Subcategory: PVC Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Moderate to highly corrosive, Perchloric acid
  • HP: 1
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet

PVC Blowers

 PVC Blower

Catalog Number: 7183100

  • Product Subcategory: PVC Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Perchloric acid
  • HP: 1/2
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet

Intelli-Sense Multi-Speed PVC Blower, 230v

 Intelli-Sense Multi-Speed PVC Blower, 230v

Catalog Number: 7183420

  • Product Subcategory: PVC Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Moderate to highly corrosive, Perchloric acid
  • HP: 1
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet

PVC Blowers

 PVC Blower

Catalog Number: 7183200

  • Product Subcategory: PVC Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Perchloric acid
  • HP: 1
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet

Intelli-Sense Multi-Speed PVC Blower, 230v

 Intelli-Sense Multi-Speed PVC Blower, 230v

Catalog Number: 7183422

  • Product Subcategory: PVC Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Explosion-Proof: No
  • Hood Application: Moderate to highly corrosive, Perchloric acid
  • HP: 1
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet