Search

Micro Kjeldahl Apparatus

Compact, benchtop Kjeldahl digestors and distillation units process 10 to 30 milliliter samples.

RapidStill I 1000
Kjeldahl Micro Digestor
Micro Digestors

Fully assembled and ready to use, Micro Digestors provide accurate results for Kjeldahl digestions using either 30 or 100 milliliter flasks. 

Micro Kjeldahl Apparatus offered by Labconco include Micro Digestors and RapidStill I. Fully assembled and ready to use, Micro Digestors provide accurate results for Kjeldahl digestions using either 30 or 100 milliliter flasks. It is the perfect companion to the RapidStill I, which is designed for laboratories that are determining micro quantities of protein/nitrogen.

Recent Articles

Distillation: It’s a gas… separation.

Distillation has been used for hundreds, possibly thousands of years to separate mixtures based on the boiling points of chemicals.

A brief introduction to Kjeldahl Nitrogen Determination

There are several methods used to test for inorganic and organic nitrogen. Find out about the methods available and procedure for each.