Search

AtmosPure Re-Gen Gas Purifiers

Compatible with any Controlled Atmosphere Glove Box, the AtmosPure produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen. 

Watch the Videos play_circle_filled
AtmosPure Re-Gen Gas Purifiers
AtmosPure Re-Gen Gas Purifiers

Compatible with any Controlled Atmosphere Glove Box, the AtmosPure produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen.

The AtmosPure Re-Gen Gas Purifier produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen by circulating an inert gas and removing oxygen and moisture inside the box.  Compatible with any Protector or Precise Controlled Atmosphere Glove Box, the AtmosPure allows these glove boxes to meet or exceed ISO 10648-2 test methods.  The Purifier has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).  Depending on the application, glove box liner material and frequency of use, regeneration may be necessary only once every one to three months and completed in only 13 hours.



Installing an AtmosPure Re-Gen Gas Purifier

Install a new AtmosPure Re-Gen Gas Purifier on a Labconco Protector or Precise Glove Box with the help of this instructional video.

Resources

lock Login or register to download resources

User's Manuals

AtmosPure Re-Gen Gas Purifiers Manual

User's manual for all AtmosPure Re-Gen Gas Purifiers.

For use with models: 5121810, 5121831, 5121835, 5121840, 5121845

View PDF (1.4 MB)

White Papers

Independent testing proves Labconco ULPA filtered glove box contains aerosolized nanomaterials effectively

by NanoSafe, Inc. on 2013-10-31

Labconco Corporation submitted its Protector® Stainless Steel ULPA Filtered Glove Box to an independent source to evaluate its ability to contain aerosolized nanomaterials...

View PDF (255.1 KB)



Recent Articles

Controlled Atmosphere Glove Boxes and the accessory dilemma

Okay, you’ve done it. You just decided on the Controlled Atmosphere Glove Box you’ll need for a new project. But what about all those "additional accessories" you might require?

Using a Controlled Atmosphere Glove Box with an exterior liquid nitrogen tank

With a house supplied nitrogen gas system, you have pure physics on your side...

Independent testing proves Labconco glove box contains aerosolized nanomaterials effectively

Labconco Corporation submitted its Protector® Stainless Steel ULPA Filtered Glove Box to an independent source to evaluate its ability to contain aerosolized nanomaterials...

Video: AtmosPure Re-Gen Gas Purifier installation made easy