HomeProductsWater Purification SystemsWaterPro PS Polishing Systems9000780

WaterPro PS Polishing System/UF Life Science Model

Qty: Request a Quote

Catalog Number: 9000780

Key features
  • Water Purity Desired: Type I, TOC < 10 ppb, Pyrogen-free
  • Purification Method: Carbon Filtration, Deionization, Ultrafiltration, Ultraviolet Oxidation
  • Flow Rate: 1.8 liters per minute
  • Region: International
  • Power Cord & Plug: India

Download the Product Datasheet

Login to access file!

  • Weight: 85.0 lbs
  • Weight metric: 38.6 kg
  • Dimensions: 31.1"w x 7.5"d x 30.1"h
  • Electrical: 230 volts, 50/60 Hz, 2.5 amps, India
  • Water Purity Desired: Type I, TOC < 10 ppb, Pyrogen-free
  • Purification Method: Carbon Filtration, Deionization, Ultrafiltration, Ultraviolet Oxidation
  • Flow Rate: 1.8 liters per minute
  • Region: International
  • Conformance: CE, ETL
  • Feedwater Source: tap or pretreated
  • Power Cord & Plug: India
  • Required Accessories: General Chemistry/UF Polishing Kit

WaterPro PS Polishing Stations deliver Type I, 18.2 megohm-cm water from the dispensing valve or optional dispensing gun at a typical rate of 1.8 liters per minute depending on feedwater flow rate and pressure, and installed purification modules.

The control panel includes a timed dispense feature that allows unattended dispensing of pure water without risk of overfilling. The dispenser shuts off automatically once user-set time has elapsed. Labconco has designed WaterPro PS Stations with the right combinations of purification technologies to meet your needs. Choose from specialized stations for general chemistry, analytical, life science or combination usage. In addition, models designed for general chemistry may be upgraded with additional purification modules at a later time for use in analytical or life science applications.

Features

• Timed dispense for unattended operation
• Automatic/intermittent recirculation through polishing loop to maintain water quality, minimize bacterial growth and reduce rinse up time
• Attractive and corrosion-resistant Type 304 stainless steel front panel
• Unpigmented virgin natural polypropylene bowls have no impurities to contaminate water.
• Water quality alert. LED flashes the actual megohm-cm when water quality falls below set point.
• Built-in dispensing center
• Quiet 1/4 hp motor and rotary vane recirculation pump
• Dispensing valve
• Wall mountable
• TOC dump valve allows a small portion of purified water to drain during automatic recirculation to maintain low TOC levels (Analytical Instrument and Hybrid models).
• UV flush valve allows a small portion of the purified water to rinse the ultrafilter during automatic recirculation to extend the life of the ultrafilter (Life Science and Hybrid models).
• ETL listed (115 volt models)
• CE Conformity (230 volt models

Options

• Dispensing gun
• International electrical configurations

Required Accessories

• Polishing Kit

Optional Accessories

• Activated Carbon Cartridge
• Deionization Cartridge
• Organic Adsorption Cartridge
• Replacement Ultrafilter
• Replacement UV Lamp
• Hollow Fiber Final Filter
• Filling Bell
• WaterPro RO/PS Mobile Stand
• Support Stand
• Conversion Kits

Brochures

WaterPro Water Purification Systems Catalog

Provides features and benefits, specifications, ordering information and dimensional data on WaterPro RO Systems and WaterPro PS Polishing Systems.

Login to access file!

WaterPro Performance Chart

Provides the estimated volume of Type I water one can expect depending on quality of the feedwater supplied to the WaterPro PS Polishing System. The chart also provides the quality of the feedwater after treatment by the WaterPro RO Station.
Login to access file!

Videos

This video introduces the basics of the WaterPro PS Polishing System's various filter types. Learn how to operate the unit, and how to conduct routine maintenance.

User's Manuals

WaterPro PS Polishing Systems

For models 9000520, 9000530, 9000540, 9000560, 9000570, 9000580, 9000521, 9000531, 9000541, 9000561, 9000571, 9000581, 9000620, 9000630, 9000640, 9000660, 9000670, 9000680, 9000621, 9000631, 9000641, 9000661, 9000671, 9000681, 9000720, 9000730, 9000740, 9000760, 9000770, 9000780, 9000721, 9000731, 9000741, 9000761, 9000771, 9000781, 9000722, 9000732, 9000742, 9000762, 9000772, 9000781

Login to access file!

WaterPro PS Polishing Station UV Lamp Installation Guide

Outlines the mechanical, electrical and plumbing procedures necessary to install a UV Lamp on WaterPro PS Polishing Station models 9000500, 9000501, 9000502 and 9000503.
Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualification Protocol for WaterPro PS Stations

For validation of predetermined WaterPro PS Stations specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used WaterPro PS Stations.
Login to access file!

Declarations of Conformity

CE Declaration of Conformity - WaterPro PS Polishing Station

Declaration of Conformity for applicable models of the WaterPro PS Polishing Station

View PDF (116.2 KB)

ETL Authorization Mark for WaterPro Laboratory Water Filtration Systems

This document from Intertek authorizes the use of the ETL mark on WaterPro RO Stations and WaterPro PS Polishing Stations.

Login to access file!

Safety Data Sheets

Ion Exchange Resin SDS

Safety Data Sheet for AMBERJET™ UP6150 Resin used for ion exchange and/or adsorption process in WaterPro Water Purification Systems.

View PDF (127.2 KB)
Categories
LabSolutions Group

Glassware Washer & Water Purification System Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer or WaterPro System.