WaterPro BT Systems produce both RO-purified and Type I water packaged in a compact all-in-one benchtop design.
Turns almost any laboratory sink into an on-demand, ultrapurified water station. A quick disconnect coupler with bypass allows this portable benchtop unit to produce Type III RO-purified water or Type I lab grade water from standard tap water.
Type I water is ideal for many applications including instrumental trace element analysis, mixing standardized acid/base solutions, and media solutions. An optional UV lamp further reduces the bacteria and TOC levels necessary for life science applications.
Get free filters worth $900 with your WaterPro BT
WaterPro BT Systems produce both RO-purified and Type I water packaged in a compact all-in-one benchtop design.
Showing 1 - 4 of 4 Results
Provides features and benefits, ordering information and specifications on the WaterPro BT Water Purification Systems and accessories.
Purchase a WaterPro BT Purification System and receive one Filter Pack FREE worth over $900.
Models: 90150 Series, 90151 Series
Models: 90152 Series, 90153 Series
For validation of predetermined WaterPro BT Systems specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used WaterPro BT Systems.
For 9015xxx Series WaterPro BT Water Purification Systems