HomeProductsParts & AccessoriesVentilation Product AccessoriesBiosafety Cabinet & Clean Bench AccessoriesUniversal Tube Baths4026600

Small Universal Tube Bath

Qty: Add To Cart Request a Quote

Catalog Number: 4026600
Price: $188.00

Key features
  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Download the Product Datasheet

Login to access file!

  • Weight: 1.5 lbs
  • Weight metric: 0.7 kg
  • Dimensions: 2.0" x 4.0" x 3.0"
  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets