HomeProductsParts & AccessoriesFreeze Dry System Parts & AccessoriesMiscellaneous Freeze Dry Parts & AccessoriesReplacement Valves7303301

Purge Valve

Qty: Add To Cart Request a Quote

Catalog Number: 7303301
Price: $430.57

Key features
  • Applicable Products: Freeze Dry Systems, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Download the Product Datasheet

Login to access file!

  • Weight: 2.0 lbs
  • Weight metric: 0.9 kg
  • Applicable Products: Freeze Dry Systems, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

230V

Replacement Valves fit Labconco FreeZone Freeze Dry Systems.

Videos

Gail was responsible for something irreplaceable: a key link to the future of her company... and a cure. 
 
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.