Search

Pure-Vu Punch Kit

Pure Vu Seal
  • Pure Vu Seal
Catalog #: 4027801
Qty:
Price: $132.00

Attributes

  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

For punching accurate eyepiece holes in blank Pure-Vu seals. Includes 1/2" (12.7 mm) diameter hole punch, template and instructions.

Literature & Resources

  • User's Manuals

    • Pure-Vu Seal Installation Guide

      Offers instructions, dimensional drawings and template for installing the Pure-Vu Seal on a Purifier Cell Logic Biosafety Cabinet.