Search

Paper Liners for 4' Evidence Drying Cabinet (Package of 25)

Catalog #: 3869802
Qty:
Price: $202.00

Attributes

  • Applicable Products: Protector Evidence Drying Cabinets

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 13" x 11" x 7"
  • Dimensions metric: 33.0 x 27.9 x 17.8 cm

Protector Evidence Drying Cabinet Video

The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.