HomeProductsFreeze DryersFreeZone Freeze Dry SystemsFreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry Systems

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry Systems

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System is designed for light sample loads or personal use. Cascade refrigeration can handle samples with low eutectic points. Compact design fits in tight spaces. Powder-coated steel exterior. Upright stainless steel collector coil removes a maximum of 1.8 liters of water in 24 hours and holds 2.5 liters of ice before defrosting is necessary.* Features 1/4 hp and 1/3 hp dual refrigeration systems; LCD for display of set up and operating parameters, alarm messages and total number of hours since refrigeration and vacuum were serviced; audible/visual alarm for abnormal system event (power failure, improper line voltage supply, collector temperature above -40° C, moisture in collector, and service vacuum pump; patented moisture sensor; vacuum control and break valve; RS-232 port; one button automatic refrigeration and vacuum start up with manual overrides; collector drain hose; power switch; 3" diameter accessory attachment port; rubber feet; 3' of 3/4" ID vacuum hose and 2 clamps. Vacuum pump, drying accessory and freeze dry glassware are required (not included).

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Discontinued Product

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
Products

Showing 1 - 10 of 10 Results

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System

 No Image

Discontinued

Catalog Number: 7670020

  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: North America, 115V, 20A
  • Style: Benchtop

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System

 No Image

Discontinued

Catalog Number: 7670030

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: Schuko
  • Style: Benchtop

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System

 No Image

Discontinued

Catalog Number: 7670040

  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: North America, 230V
  • Style: Benchtop

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System

 No Image

Discontinued

Catalog Number: 7670060

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: British (UK)
  • Style: Benchtop

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System

 No Image

Discontinued

Catalog Number: 7670070

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Plug Type: China/Australia
  • Style: Benchtop

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System with PTFE-Coated Collector

 No Image

Discontinued

Catalog Number: 7670021

  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: North America, 115V, 20A
  • Style: Benchtop

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System with PTFE-Coated Collector

 No Image

Discontinued

Catalog Number: 7670031

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: Schuko
  • Style: Benchtop

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System with PTFE-Coated Collector

 No Image

Discontinued

Catalog Number: 7670041

  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: North America, 230V
  • Style: Benchtop

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System with PTFE-Coated Collector

 No Image

Discontinued

Catalog Number: 7670061

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: British (UK)
  • Style: Benchtop

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System with PTFE-Coated Collector

 No Image

Discontinued

Catalog Number: 7670071

  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 2.5L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: China/Australia
  • Style: Benchtop