Search

Exhaust Connection Kit for CApture Portable Fuming System

CApture BT Complete Filter Kit 3185900
  • CApture BT Complete Filter Kit 3185900
  • 3184100 CApture BT Long Gun Holder Kit
  • Expandable CApture Fuming Tent Kit 800
  • Expandable CApture Fuming Tent Kit setup 800
  • 3181611 CApture BT Perforated Shelf Kit
  • 3421801 CApture Portable Carbon Filter Cartridge
Catalog #: 3425400
Qty:
Price: $415.00

Attributes

  • Applicable Products: CApture Portable Fuming Systems

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

Allows the Fuming System to exhaust to a remote location, such as out a window or into a nearby fume hood. Includes 10' long, 4" diameter collapsible duct.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.