CApture BT Benchtop CA Fuming Systems

Spacious Cyanacrylate (CA) evidence fuming chambers for the forensic lab benchtop or portable stand.

The CApture™ BT is a spacious Cyanoacrylate (CA) evidence fuming chamber with a durable, easy-to-clean stainless steel liner. It is designed with input from Forensics Experts to protect you and your evidence.

  • Programmable operating system automates process, allowing control over critical parameters
  • Acti-Vent Smart Controls protect evidence from over-fuming and protect personnel
  • Eye-level LCD display allows precise parameter reading
  • Pre-Humidity Incubation and fuming temperature up to 424ºF
  • Dual blower design ensures airflow patterns that optimize fuming and exhaust cycles


Filter these products

Showing 1 - 1 of 1 Results

CApture BT Chamber, 230V British (UK)
 CApture BT COB

Catalog # 3170003

  • Product Type: CA Fuming System
  • Nominal Width: 3'
  • Region: International
  • Power Cord & Plug: British (UK)

CApture BT Fuming Chamber Overview

The CApture BT Fuming Chamber with microprocessor control automates the Cyanoacrylate (CA) fuming of evidence. The programmable operating system combines the control and monitoring of all critical parameters in the Super Glue fuming process with the precision to store and easily repeat specified programs. Its spacious interior with shelving system maximizes fuming capacity and accommodates large evidence including holding up to 15 long guns at a time.


lock Login or register to download resources


Forensic Enclosures Catalog

Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

View PDF (16.8 MB)

User's Manuals

CApture BT Fuming Chamber Manual

For catalog numbers: 3170000, 3170001, 3170002, 3170003, 3170004, 3170005

View PDF (4.0 MB)


Related Products