HomeProductsParts & AccessoriesFreeze Dry System Parts & AccessoriesFreeze Dry GlasswareFast-Freeze Flask Adapters7545200

3/4" Glass Straight Adapter

Qty: Add To Cart Request a Quote

Catalog Number: 7545200
Price: $16.50

Key features
  • Applicable Products: 120, 150 and 300 ml Fast-Freeze Flask Top, 600, 900, 1200 and 2000 ml Fast-Freeze Flask Top

Download the Product Datasheet

Login to access file!

  • Weight: 0.5 lbs
  • Weight metric: 0.2 kg
  • Applicable Products: 120, 150 and 300 ml Fast-Freeze Flask Top, 600, 900, 1200 and 2000 ml Fast-Freeze Flask Top

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. Choose borosilicate glass or stainless steel adapters in 1/2" and 3/4" diameters.

Videos

Freeze drying a cupcake: "Sublime at 40"

We freeze dried a cupcake in a Labconco FreeZone to celebrate the 40th birthday of Labconco Freeze Dryers. Come lyophilize with us!

Labconco Fast-Freeze Flask Adapters

Brief video detailing the installation of an adapter on a Labconco Fast-Freeze flask, as well as showing how tapered adapters can be reversed to accommodate both 1/2" and 3/4" flask tops.

Labconco Freeze Dry History Trailer

40 years in 40 seconds: This short video trailer is compiled from highlights of the 5 minute history video wherein Executive Emeritus John McConnell describes the 40 year history of the Labconco Freeze Dryer from its development in 1972, to the first products in 1974, up to today (filmed in 2014).

User's Manuals

Filter Paper Installation Guide

Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.
Login to access file!