HomeLiteratureVideosDry Evaporators, Concentrators & Cold Traps

Videos for Dry Evaporators, Concentrators & Cold Traps

CentriVap Installation

by Scott Anthony Patterson, Labconco Web Content Supervisor

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

See how to install and set up a RapidVap® Vacuum Concentrator to evaporate samples under vacuum.

RapidVap Vertex Dry Evaporators

CentriVap Complete All-In-One Concentrator

CentriVap micro IR Vacuum Concentrator

With the smallest footprint available, the new CentriVap micro IR Vacuum Concentrator fits in tight spaces and is ideal for small throughput in molecular biology, proteomics, genomics, genetics, cell biology and drug discovery labs.

Refrigerated CentriVap Vacuum Concentrators

The Refrigerated CentriVap Centrifugal Concentrator is designed to rapidly concentrate multiple small heat-sensitive samples, such as RNA and proteins, using centrifugal force, vacuum and controlled temperature. This exclusive concentrator combines a refrigeration system that cools to -4ºC with a heater that warms to 100ºC to achieve the user's desired set point temperatures. With this feature, you can avoid sublimated samples caused by evaporative cooling.