Search

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Watch the Videos play_circle_filled
PrimeMate with Pump 800

Traps are placed between the pump and the CentriVap Centrifugal Concentrator, RapidVap Evaporation System, FreeZone Freeze Dryer, Precise or Protector Glove Box to protect the pump from solvents removed from the samples. Other items include PrimeMate Oil Changing Systems and accessories, neoprene tubing and tubing accessories.

PrimeMate Oil Change System Installation

This video quickly demonstrates how to set up and use a Labconco PrimeMate Oil Changing System to change laboratory vacuum pump oil.

Resources

lock Login or register to download resources

Brochures

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Legacy Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

View PDF (5.6 MB)

RapidVap Dry Evaporation Systems Catalog

Provides features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

View PDF (1.7 MB)

Precise Glove Boxes Catalog

Contains specifications, dimensional drawings and ordering information on Labconco's line of Precise Glove Boxes and XPert Weigh Boxes.

View PDF (2.1 MB)

En Español

Sistemas de Evaporación RapidVap

Proporciona beneficios e información de pedido de los sistemas de evaporación RapidVap.

View PDF (416.8 KB)



Recent Articles

What to Know About Traps and Freeze Drying

In a perfect freeze drying world, 100% of the sublimated vapors from samples would be condensed on the freeze dryer’s collector coils. Here are some real world solutions for dealing with these unwanted vapors. 

Real lab efficiency vs. pipe dreams

Did you realize that using the wrong kind of biosafety cabinet can turn an otherwise innocuous procedure into a major drain on the lab's energy bill. Or that washing pipettes with certain popular types of equipment uses 50 times more water than necessary?

How to select the right vacuum pump

When it comes to selecting a vacuum pump there are a number of options for choosing the best pump for your application. Vacuum pumps are available in different types that offer varying displacement capacities and ultimate vacuum levels...

How to choose a vacuum pump for sample prep evaporation

The majority of sample prep evaporation applications can be accommodated with just three types of vacuum pumps...