Search

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Watch the Videos play_circle_filled
Scientist Working in Labconco Class II Biosafety Cabinet
Logic+ A2 with model 800
Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Cell Logic Plus B2 Scope-Ready with model 800
Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They are designed to be hard ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Axiom with R&D 100 2016 Awards Finalist Logo and model
Class II, Type C1 Biosafety Cabinets

The first BSC with the flexibility to convert from A2 to B2 mode. Simple to use, with unmatched chemical safety.

4' Class I Enclosure with model
Class I Safety Enclosures

These enclosures use exhaust HEPA filters to protect the user and the environment from agents that require Biosafety Level 1, 2 or 3 containment but no product protection.

The Purifier Axiom Class II, Type C1 is the first biological safety cabinet that can be used in a recirculating Type A-mode for standard microbiological work, or can be connected to an exhaust system to function in Type B-mode for handling hazardous chemical vapors or radionuclides. The Axiom is an R&D 100 Awards for Innovation Finalist.

Purifier Logic+ Class II, Type A2 and Type B2 biological safety cabinets provide personnel, product and environmental protection from hazardous particulates and agents that require biosafety level 1, 2 or 3 containment. Purifier Cell Logic+ Type A2 and B2 biosafe cabinets have features specialized for cell research.

Purifier Class I biosafety cabinets and HEPA Filtered Enclosures provide personnel and environmental protection and are ideal for procedures that generate fine dust, handling suspicious mail, or weighing hazardous powders. They offer an economical alternative to Class II biosafe cabinets when applications do not require product protection.

Labconco's biosafety cabinets use >99.99% efficient HEPA filtration. Purifier Delta Series Biosafety Cabinets have been discontinued and replaced by the Purifier Logic+ Class II Biosafety Cabinets.

  • Creation Story of the Axiom Type C1 Biosafety Cabinet

    Brian Garrett feels a deep obligation to provide biosafety equipment that is "as bullet proof as possible" for the protection of the scientists and researchers on the front lines. Every day they make new discoveries and defend us against new risks, new agents and new threats to our health.

  • Class II Type C1 Axiom - Introduction

    The Class II, Type C1 biosafety cabinet can convert between Type A Mode and Type B Mode-as effective as a B2 BSC at about the operating cost of a Type A2 with canopy.
     
    Cost efficiency, energy efficiency, flexibility and safety for BSL 1, 2 and 3 labs, or BSL 4 labs with proper PPE.
  • Tour the Axiom

    This video introduces the The Purifier Axiom Class II, Type C1 Biological Safety Cabinet that operates in Type A mode and Type B mode.

  • Airflow Animation for Purifier Logic+ Class II, Type A2 Biosafety Cabinet

    This video shows the airflow pattern through a Purifier Logic+ Class II, Type A2 Biosafety Cabinet.

  • Axiom - General Airflow

    The video shows the General Airflow pattern of The Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

  • Airflow Animation for the Purifier Logic+ Class II, Type B2 Biosafety Cabinet

    This video shows the airflow pattern through a Purifier Logic+ Class II, Type B2 Biosafety Cabinet.

  • Axiom - ChemZone Airflow

    The video shows the ChemZone Airflow pattern of The Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

  • Axiom - Omni-Flex

    This video introduces the Omni-Flex technology available in the Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

  • Airflow Animation for Purifier Class I Safety Enclosures

  • Axiom - Active Protection

    This video shows the Active Protection protocol exclusive to the Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

  • Webinar: How Your Lab is Sacrificing Safety & Spending Too Much Money

    If you are involved in planning for laboratories, safety or management, you need to attend this webinar. Laboratories expose themselves to wasteful spending and allow unnecessary safety risks to persist. 

Resources

lock Login or register to download resources

Brochures

Purifier Axiom Type C1 Biosafety Cabinet Brochure

This 12-page brochure provides an overview, specifications, ordering information and dimensional data on the Purifier Axiom Type C1 Biosafety Cabinet as well as accessory details.

View PDF (1.5 MB)

Purifier Logic+ & Cell Logic+ Biosafety Cabinets Catalog

This 20-page catalog contains an overview, ordering information, dimensional data and accessory information.

View PDF (2.6 MB)

Purifier Safety Enclosures, Clean Benches & Non-Ventilated Enclosures Catalog

Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR and Tissue Culture Enclosures.

View PDF (2.5 MB)

Personnel and Product Protection: A Guide To Biosafety Enclosures

Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

View PDF (727.9 KB)

Labconco Capabilities Brochure

This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

View PDF (3.1 MB)

Purifier Axiom Savings Brochure

This four page brochure describes the lifetime savings of owning a Purifier Axiom Biosafety Cabinet.

View PDF (381.4 KB)

En Español

Spanish-Language Purifier Logic+ and Axiom Biosafety Cabinets Brochure

This 12-page Spanish-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 and B2 Biosafety Cabinets and Purifier Axiom, Class II, Type C1 Biosafety Cabinets. Ordering information on accessories is also included.

View PDF (1.7 MB)

User's Manuals

Purifier Logic+ Class II, Type A2 Biosafety Cabinet User's Manual

This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets with catalog numbers 30231xxxx, 30238xxxx, 30241xxxx, 30248xxxx, 30251xxxx, 30258xxxx, 30261xxxx and 30268xxxx.

View PDF (1.9 MB)

User's Manual for Purifier Axiom Biosafety Cabinet

Type C1 Biosafety Cabinet Models:

30441 series, 30448 series, 30461 series, 30468 series

View PDF (3.4 MB)

Purifier Logic Class II Type B2 Biosafety Cabinet Manual

For catalog numbers: 34410 Series, 34610 Series

View PDF (1.4 MB)

Purifier Logic+ Class II, Type A2 Biosafety Cabinet with 12" Sash User's Manual

For 12" sash models of Purifier Logic+ A2 Biosafety Cabinets.

View PDF (4.1 MB)

White Papers

Maximizing User Safety Through Human Factors Design

by Brian Garrett, Labconco Product Specialist

This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

View PDF (390.8 KB)

New Class II Type C Biosafety Cabinet

This paper discusses the advantages and disadvantages of current Class II, Type A and B biological safety cabinets and how the new Type C BSC compares with them. Versatility, safety and savings are addressed. A life cycle cost analysis is provided comparing the Type C to A2, A2 with Canopy, B1 and B2. The paper was authored by Brian Garrett, Product Manager at Labconco and LEED Green Associate.

View PDF (872.1 KB)



Recent Articles

Video: Creation Story of the Axiom Type C1 Biosafety Cabinet

Brian Garrett feels a deep obligation to provide biosafety equipment that is "as bullet proof as possible" for the protection of the scientists and researchers on the front lines. Type A2 and B2 biological safety cabinets have been replaced by the new Type C1. Its cost and advantages over other Class II biological safety cabinets render traditional biosafety cabinet types purposeless...

Type C1 Biosafety Cabinet Myths Busted

With any new technology comes confusion about how it works. The Type C1 truly breaks the mold for Biological Safety Cabinets. Let's dispel some of the myths around the industry-changing Type C1.

Designed by microbiologists, for microbiologists

The world’s first Type C1 Biosafety Cabinet has the potential to change the industry. The Purifier Axiom Class II, Type C1 BSC is the brainchild of two microbiologists, one a seasoned engineer and the other a skilled manager of product development. With that team in your corner, a lot can go right—and it did...

3 Takeaways from the 2016 NSF/ANSI Standard 49 update

In March of 2017, the National Sanitation Foundation released the 2016 update to NSF/ANSI Standard 49 (NSF 49). If you own, manage or operate a laboratory with biosafety cabinets (BSCs), here are three major ways the new standard impacts your operations.