Skip to main content
RapidVap N2/48 Dry Evaporation Systems
Master product

RapidVap N2/48 Dry Evaporation Systems

RapidVap N2/48 Dry Evaporation Systems
RapidVap N2/48 Dry Evaporation Systems
RapidVap N2/48 Dry Evaporation Systems

RapidVap N2/48 Evaporation Systems use nitrogen blow down, vortex motion and heat to speed evaporation of up to 48 small samples or eight 450 milliliter samples at once. A stream of nitrogen or dry gas is directed downward onto the surface of the sample. Nitrogen blow down reduces the partial pressure directly over the liquid to speed evaporation and help remove the solvent as it evaporates. These Systems may be used to prepare samples for applications such as drug development and metabolism, bioresearch, combinatorial chemistry, environmental testing, forensics and toxicology.

There are eight clusters of six ports each. Nitrogen may be delivered to 2, 4, 6 or 8 clusters at once so that nitrogen is conserved when a full load is not required. Microprocessor-controlled vortex motion increases surface area for faster evaporation while continually mixing the sample to maximize recovery. Utilizing a dry block heating method, RapidVap N2/48 Systems provide a more reliable alternative to maintenance-intensive, contamination-prone water baths.

Boiling Point Calculator

Features

Compliance

• UL 61010-1

Features

• Fast evaporation rates.
• Microprocessor-controlled nitrogen blow down manifold introduces nitrogen to 2, 4, 6 or 8 clusters of 6 sample tubes.
• Microprocessor-controlled 1000-watt dry block heating system supplies a controlled amount of heat up to 100º C.
• Microprocessor-controlled vortex motion increases surface area for faster evaporation.
• Maintenance-free, microprocessor-controlled motor provides smooth variable-speed power to drive the vortex motion up to 500 rpm.
• PTFE-coated aluminum chamber
• Epoxy-coated cast aluminum cabinet base and acrylic/PVC thermoplastic upper housing
• Glass lid
• Dual lid clamps
• Phenol-free gasket provides complete sealing.
• Audible alarm with automatic shut down for timed end point
• Audible/visual alarm for end point detected by temperature sensors at heater and block..
• Up to 9 different user-set programs, each with different parameter set points, may be stored in memory. Parameters of time, heat, vortex speed and number of active nitrogen positions may be set.
• Easy-to-read LCD display
• Two-way RS-232 Link to allow remote control of functions from a user-supplied personal computer
• All mechanical components are isolated from the chemical fumes and vapors for longer life.
• ETL listed (115 volt models)
• CE Conformity (230 volt models)
• Overall dimensions with closed lid: 21.7" wide x 19" deep x 13.5" high (55.1 x 48.3 x 34.3 cm)
• Full one year warranty

Options

• International electrical configuration

Required Accessories

• Aluminum sample block
• Glassware
• Nitrogen with flow rate of 3.5 CFM/100 LPM mininum
• Gas pressure regulator (pressure not to exceed 20 psi)

Optional Accessories

• Laboratory Carts and Benches

 

Select all options to find a Catalog #
Region

Talk to an Expert

Devyn Worthley
Application Specialists

Devyn Worthley

Contact Us
Joe Reichert
Product Service

Joe Reichert

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Resources

Green Initiatives

115V Wiring Diagram RapidVap Evaporation Systems

View Now

230V Wiring Diagram RapidVap Evaporation Systems

View Now

Chemical Resistance of RapidVap Components

View Now

OI Analytical Applications Notes using RapidVap N2 Evaporation Systems and RapidVap Vacuum Evaporation Systems

View Now

RapidVap Vacuum, N2 and N2/48 Evaporation Systems Manual

View Now

Need help finding specific information?

Contact Us

RapidVap Dry Evaporators Catalog

View Now

Need help finding specific information?

Contact Us

OI Analytical Article

View Now

Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8081

View Now

Using Labconco’s RapidVap N2 System for Evaporation per EPA Method 8082

View Now

Using Labconco's RapidVap N2 System for Evaporation per EPA Method 8270

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - RapidVap Evaporation Systems

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for RapidVap N2 and N2/48 Evaporation Systems

View Now

Need help finding specific information?

Contact Us