Models with horizontal-sliding sashes have a loading height of 73.5” (186.7 cm), suitable for applications requiring tall distillation racks, extraction apparatus or large drums.
Floor-mounted fume hoods are shipped partially unassembled and require some field assembly (not provided by Labconco). They are shipped on 2-3 pallets, requiring placement of lower and upper portions, installation of corner posts, baffles, header, and sashes, and connection of piping and electrical (if included). Detailed instructions are available upon request.
- By-pass airflow design with upper by-pass restriction
- Glacier white powder-coated steel exterior
- Chemical-resistant, fiberglass-reinforced composite panel liner and Opti-Zone(TM) baffle with flame spread index less than 25 per ASTM E84. Baffle is removable for cleaning.
- Removable front and side panels and exterior and interior service access panels for access to plumbing and electrical wiring
- Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours
- 73.5" (187 cm) high sightline from the floor to the header panel
- 4', 5', 6' and 8' models have two tempered safety glass vertical-rising sashes with powder-coated aluminum sash handles and powder-coated steel sash tracks with Clean-Sweep slots. Upper sash handle also includes Clean-Sweep openings
- 8', 10', 12' and 16' models have four tempered safety glass horizontal-sliding sashes with powder-coated aluminum sash tracks
- Vertical-rising sash models have 63.6" (162 cm) loading height
- Horizontal-sliding sash models have 73.5" (187 cm) loading height
- Factory prepared for up to eight service fixtures including two gooseneck faucets
- Factory prepared for up to four electrical duplex receptacles and an airflow monitor
- Powder-coated, stainless steel 12.8" ID exhaust connection(s)
- Shipped in multiple sections: top, bottom and sashes