Depending on model chosen, the upright stainless steel collector coil holds 2.5, 4, or 8 liters of ice before defrosting and three collector coil temperature configurations are available: -50° C for aqueous samples, -84° C for a wide range of laboratory solvents, and -105° C for dilute ethanol and methanol mixtures.
Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touchscreen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.
- Stay Connected
- View Real-Time Sample Data
- Get Consistent, High Quality Results
- Make Challenging Samples Easy
Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).
- Upright stainless steel collector coil capable of holding from 2.5L to 8L of ice before defrosting. Acrylic collector lid, 3/4" thick, has neoprene gasket and 3" diameter port for connection of drying accessories (sold separately).
- Compact benchtop design with a small footprint.
- Brushed stainless steel and glacier white, powder-coated steel exterior with blue accents.
- Full color, 5" capacitive touchscreen with Lyo-Works™ OS:
- Real time display of collector temperature, vacuum level, and optional End-Zone™ end point detection system.
- Start–up mode for collector cool-down and vacuum pull-down (automatic or manual).
- Operating mode (standby or run).
- Vacuum set point, alerts, diagnostic tests, user manual, defrost control, and optional drying accessory parameters.
- Data logging stores and displays data in table or chart format, and may be exported via USB or Ethernet.
- Settings include language (English, Spanish, German, French, Italian, Chinese, Japanese, Portuguese), time, time zone, temperature (° C or ° F), and vacuum (mBar, Torr, or Pa).
- Alerts are programmable to send via Ethernet connection to user-entered email addresses.
- Display settings include brightness, touch sounds (on/off), and screen time out in minutes (on/off).
- Maintenance alert settings include vacuum pump oil change, refrigeration cleaning, total operating hours and line voltage offset.
- Level-specific security lock-out prevents changes to programs and other system parameters.
- Hot gas defrost with auto shut off at +60° C (+140° F).
- On/standby switch.
- Moisture sensor that prevents refrigeration or vacuum start-up when moisture is detected in the drain line.
- Vacuum control valve that maintains vacuum level set point.
- Vacuum break valve that bleeds air into the system when power to the freeze dryer or vacuum pump is shut off. If a power outage less than approximately 5 minutes occurs, the freeze dryer will restart and the refrigeration and vacuum system will resume operation once power is restored. If the power failure is more than approximately 5 minutes and the collector warms above safe limits, the freeze dryer will not automatically restart.
- Side-mounted USB port and rear-mounted Ethernet connection.
- Side-mounted, quick-disconnect drain hose fitting and lanyard with hose connector. 18", 1/4" ID silicone tubing and clamp included.
- Rear-mounted electrical receptacle for vacuum pump connection.
- 3-wire electrical cord with plug.
- 3/4" OD vacuum connection, 50" of 3/4" ID vacuum hose and two clamps.