ADA-Compliant Protector Solvent Storage Cabinet with manual-closing door(s)
Overview
Protector Solvent Storage Cabinets support Labconco fume hoods and safely store and vent solvents and other flammable liquids. In case of a building fire, these cabinets protect the contents inside them.
Specifications
Weight190.0
Dimensions30.0" w x 22.0" d
Height0
Shipping Length0
Metric Dimensions76.2 x 55.9 cm
Metric Weight (kg)86.2
Width0
ADA ComplianceADA Height
Cabinet Width30" (76 cm)
DoorsDual, Manual Close
Filler Panel Depth8.0" (20.3 Cm)
Maximum Base Height32.75" (83.2 cm)
Minimum Base Height31.5" (80.0 cm)
Storage TypeSolvent Storage
Features
Used to safely store solvents and other flammable liquids
Support all Labconco benchtop fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and Basic and Fiberglass 30 Hoods
Support loads up to 800 lbs.
Durable dual wall powder-coated steel construction with 1.5" air gap
Glacier white exterior complements laboratory casework and Labconco fume hoods
Key lock included. Doors are manual-closing or self-closing/self-latching with sequencing mechanism. Self-closing door(s) shut automatically when temperature reaches 165° F (74° C)
Include powder-coated steel interior shelf with five height settings, two rear vent connections with flame arrestors and closure plugs, leveling feet, and one 8" filler panel to increase cabinet depth to 30"
Options
24", 30", 36", and 48" cabinet width
Dual Automatic or Manual doors, Single Left or Right Hinge Self-Closing/Latching or Manual Close doors
32.75" or 36.75" max heights
Required Accessories (Not Included)
Work Surface
Compliance
National Fire Protection Association (NFPA) 30 Flammable and Combustible Liquids Code Specifications
Optional Accessories
Solvent Vent Kit
Filler Panels
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696