Skip to main content
Fume Adsorbers

Fume Adsorbers

Fume Adsorbers

Fume Adsorbers are geared for light duty histology cover slipping and staining areas. Activated carbon media adsorb organic odors and noxious vapors released by solvents like xylene and toluene while clean air is recirculated into the laboratory.

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

These enclosures are low profile, completely portable and require no ductwork. They easily accommodate shallow countertops or those with overhanging cabinets.

Each Fume Adsorber includes either an activated carbon, formaldehyde or ammonia filter. Fume Adsorber-2 models contain two filters of the same variety. Let Labconco assess which filter best suits your application. Fill out the Chemical Assessment Form and submit it to us.

  • Built-in motorized impellers to provide face velocity up to 35 fpm
  • Powder-coated steel housing with perforated baffle for uniform airflow
  • Clear, one-piece, 3/8" thick, shatter-resistant acrylic canopy
  • Quiet operation at 58-63 dBA
  • Rear-mounted auxiliary electrical receptacle and top-mounted blower switch with circuit breaker
  • Rear-mounted air sampling port
  • Exterior dimensions: 15.4" h x 23.4" d
  • Interior dimensions: 13.5" x 14.5" d
  • Replaceable 6 pound Type AC activated carbon filter, 26.0" w x 9.0" h, to adsorb organic vapors such as xylene and toluene. Adsorbs up to one third its weight
    • Model 3955200 features one
    • Model 3955400 features two
  • Replaceable 7.5 pound impregnated carbon filter, 26.0" w x 9.0" h, treated to adsorb formaldehyde. Adsorption weight 10% (0.75 lbs.)
    • Model 3955201 features one
    • Model 3955401 features two
  • Replaceable 8.8 pound impregnated carbon filter, 26.0" w x 9.0" h, treated to adsorb ammonia and low molecular weight amine vapors. Adsorption weight 10% (0.88 lbs.)
    • Model 3955202 features one
    • Model 3955402 features two
  • Operation on 115V, 60 Hz, 2A and 6.5' IEC three-wire cord with plug
    • Feature on models 3955200, 3955201, 3955202, 3955400, 3955401, and 3955402
  • Operation on 230V, 50 Hz, 1A and 9' IEC three-wire cord, electrical plug is required
    • Feature on models 3955220, 3955221, 3955222, 3955420, 3955421, and 3955422

Options

  • 2.5' or 5' width

Required Accessories

  • If not placed on existing casework:
    • Flat Work Surface
    • Base Stand or Cabinet
  • Replacement Carbon Filter

Compliance

  • SEFA 9, DH I
  • SEFA 8
  • UL 61010-1 (115V models)
  • CAN/CSA C22.2 No. 61010-1 (115V models)
  • CE/UKCA Conformity Marking (230V models)

Resources

Green Initiatives

Ductless Carbon-Filtered Enclosures Catalog

View Now

Need help finding specific information?

Contact Us ➔

Fume Adsorbers Manual

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - Fume Adsorbers

View Now

Need help finding specific information?

Contact Us ➔

Ammonia Impregnated Carbon Filter SDS

View Now

Formaldehyde Impregnated Carbon Filter SDS

View Now

Need help finding specific information?

Contact Us ➔

Related products

Replacement Filters and Prefilters
Replacement Filters and Prefilters
Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.
Flat Solid Epoxy Work Surfaces
Flat Solid Epoxy Work Surfaces
Flat Solid Epoxy Work Surfaces are available in 3', 4', 5' and 6' widths and support Fiberglass 30, Basic 47, Basic 70 Hoods and other smaller enclosures such as the Fume Adsorber.
Standard Storage Cabinets
Standard Storage Cabinets
Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.