Skip to main content
Acid-Resistant CentriVap Vacuum Concentrators - Discontinued

Acid-Resistant CentriVap Vacuum Concentrators - Discontinued

Acid-Resistant CentriVap Vacuum Concentrators - Discontinued

Using centrifugal force, vacuum and controlled heat, the Acid-Resistant CentriVap Vacuum Concentrator rapidly concentrates multiple small samples containing chemicals such as 0.1 to 1% TFA, hydrochloric acid, acetic acid, hydrobromic acid, ammonium hydroxide and sodium hydroxide. Components in the vapor path are constructed of corrosion-resistant…

To get specific information for your existing unit, first configure your product.

Configure Product

This lets you find an exact catalog number to request a quote or get your datasheet and other resources.

Features

Compliance

• UL 3101-1/61010-1
• CAN/CSA C22.2 No. 110.1 (115 V models)
• CE Conformity Marking (230 V models)

Features

• Brushed stainless steel and glacier white, epoxy-coated steel exterior with blue accents.
• Glass lid.
• Lid latch with safety sensor.
• Phenol-free lid gasket.
• PTFE-coated aluminum chamber with Hastelloy shaft.
• 300-watt heater.
• Microprocessor-controlled programming for run time from 1 to 999 minutes, heat from OFF to HI (100° C) in one degree increments, and heat time from 1 to 999 minutes. Memory stores 1 to 9 programs.
• LCD for display of program number, actual and set point temperature, heater time remaining, and run time remaining.
• Control panel with RUN/STOP button, PREHEAT button, set point SELECT button, increase/decrease buttons, and 3 Quick-Start buttons.
• Centrifugal motion is provided by a brushless motor capable of achieving up to 1725 rpm.
• Quick-Stop System to stop vacuum pump, open valve to bleed air into the chamber and stop the rotor within seconds after time expires or RUN/STOP button is pressed.
• Automatic vacuum release valve.
• Built-in vacuum delay allows rotor to achieve speed before applying vacuum.
• Audible alarm to signal completion of set point run time.
• 1/2" OD aluminum hose fitting for connection to vacuum tubing. Vacuum pump is not included.
• Vacuum port with quick disconnect fitting for 1/4" ID tubing.
• 115 volt models have a 115 volt electrical receptacle on the back to connect accessory vacuum pump to the system.
• 230 volt models have a reverse IEC electrical receptacle on the back to connect accessory vacuum pump to the system.
• 115 volt models have a 6.5-foot, 3-wire cord with NEMA 5-15 plug.
• 230 volt models have an 8-foot cord with NEMA 6-15 plug.
• Overall dimensions with closed lid: 14.7" wide x 19.3" deep x 11.7" high (37.3 x 49.0 x 29.7 cm).
• Actual weight 45 lbs. (20 kg). Shipping weight 65 lbs. (29 kg).

Options

• International electrical configuration

Required Accessories

• Diaphragm or Rotary Vane Vacuum Pump
• CentriVap Cold Trap if using a Rotary Vane Vacuum Pump
• Rotors
• Sample tubes

Optional Accessories

• CentriZap Strobe Light
• Vacuum Controller
• Laboratory Carts

 

Resources

Green Initiatives

CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

View Now

Need help finding specific information?

Contact Us

CentriVap Centrifugal Concentrators and Cold Traps Manual

View Now

CentriVap Quick Start Installation Guide

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for CentriVap Centrifugal Concentrators and Cold Traps

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - CentriVap Concentrators

View Now

ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

View Now

Need help finding specific information?

Contact Us