Search

Rapid Kjeldahl Apparatus

These macro Kjeldahl units are designed for quick, efficient digestion and distillation of samples in 250 ml tubes.

RapidStill II 1000
Rapid Digestors

Available in 4- or 25-place models, these macro Kjeldahl digestors have an individual ceramic block heater module for each tube for efficient, uniform heat transfer.

Rapid Kjeldahl Apparatus offered by Labconco includes Rapid Digestors and RapidStill II. Rapid Digestors are available in 4- or 25-place models, Rapid Digestors have an individual ceramic block heater module for each tube for efficient, uniform heat transfer. The compactly designed RapidStill II provides automatic steam distillation for macro Kjeldahl nitrogen determinations.

Recent Articles

Distillation: It’s a gas… separation.

Distillation has been used for hundreds, possibly thousands of years to separate mixtures based on the boiling points of chemicals.

A brief introduction to Kjeldahl Nitrogen Determination

There are several methods used to test for inorganic and organic nitrogen. Find out about the methods available and procedure for each.