Search

XPert Filtered Balance Station
  • XPert Filtered Balance Station
  • XPert Filtered Balance Stations
  • XPert Filtered Balance Stations

XPert Filtered Balance Stations

XPert Filtered Balance Stations are vented balance enclosures designed to protect the user during powder weighing operations. The built-in HEPA filter removes particulates so that clean air is exhausted to the outside atmosphere. As its name implies, the XPert Filtered Balance Station is "stationary" because ducting to an exhaust system with a remote blower is required  (ductwork and blower sold separately).

These stations are often ideal for powder weighing applications found in pharmaceutical research and other industries. Interior dimensions accommodate large micro and analytical balances and containment-enhancing features ensure personnel safety.

 

Use Our Product Selection Tools

Scoutâ„¢ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

These weighing enclosures include an exhaust HEPA filter. They are designed to be ducted to an outside blower.



Filter these products

Showing 1 - 9 of 9 Results

2' XPert Filtered Balance Station with Guardian Airflow Monitor

Catalog # 3940221

  • Region: International
  • Width: 2'
  • Airflow Monitor: Guardian
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Sash Opening Height: 9.4" (23.9 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes
3' XPert Filtered Balance Station with Guardian Airflow Monitor

Catalog # 3940321

  • Region: International
  • Width: 3'
  • Airflow Monitor: Guardian
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Sash Opening Height: 9.4" (23.9 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes
4' XPert Filtered Balance Station with Guardian Airflow Monitor

Catalog # 3940421

  • Region: International
  • Width: 4'
  • Airflow Monitor: Guardian
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Sash Opening Height: 9.4" (23.9 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes
4' XPert Filtered Balance Station, Tall and Deep with Guardian Airflow Monitor

Catalog # 3940441

  • Region: International
  • Width: 4'
  • Airflow Monitor: Guardian
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Sash Opening Height: 9.4" (23.9 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes
4' XPert Filtered Balance Station, Tall with Guardian Airflow Monitor

Catalog # 3940471

  • Region: International
  • Width: 4'
  • Airflow Monitor: Guardian
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Sash Opening Height: 12.0" (30.5 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes
5' XPert Filtered Balance Station with Guardian Airflow Monitor

Catalog # 3946521

  • Region: International
  • Width: 5'
  • Airflow Monitor: Guardian
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Sash Opening Height: 12.0" (30.5 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes
5' XPert Filtered Balance Station, Deep with Guardian Airflow Monitor

Catalog # 3946541

  • Region: International
  • Width: 5'
  • Airflow Monitor: Guardian
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Sash Opening Height: 12.0" (30.5 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes
6' XPert Filtered Balance Station with Guardian Airflow Monitor

Catalog # 3946621

  • Region: International
  • Width: 6'
  • Airflow Monitor: Guardian
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Sash Opening Height: 12.0" (30.5 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes
6' XPert Filtered Balance Station, Deep with Guardian Airflow Monitor

Catalog # 3946641

  • Region: International
  • Width: 6'
  • Airflow Monitor: Guardian
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Sash Opening Height: 12.0" (30.5 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes

XPert Balance Enclosures, Systems and Stations

Video detailing the features, benefits and proper use and maintenance of Labconco's XPert Balance Enclosures, Filtered Balance Systems and Filtered Balance Stations. 

Literature & Resources

  • Brochures

    • XPert Balance & Bulk Powder Enclosures Catalog

      Contains information on XPert Filtered Balance Systems, XPert Filtered Balance Stations, XPert Balance Enclosures, XPert Bulk Powder Filtered Systems, XPert Bulk Powder Filtered Stations, XPert Bulk Powder Enclosures, XPert TXE Equipment Enclosures, and Accessories including FilterMate Portable Enclosures.

      View Files

  • User's Manuals

    • XPert and RXPert Filtered Balance Systems and Stations Manual

      For catalog numbers: 3940200, 3940201, 3940202, 3940220, 3940221, 3940222, 3940300, 3940301, 3940302, 3940320, 3940321, 3940322, 3940400, 3940401, 3940402, 3940420, 3940421, 3940422, 3950200, 3950201, 3950202, 3950220, 3950221, 3950222, 3950300, 3950301, 3950302, 3950320, 3950321, 3950322, 3950400, 3950401, 3950402, 3950420, 3950421, 3950422.

      Also for XPert Bulk Powder Filtered Systems catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522, 3961600, 3961601, 3961602, 3961620, 3961621, 3961622.

      And for XPert Bulk Powder Filtered Stations catalog numbers: 3962500, 3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962602, 3962620, 3962621, 3962622.

      Also for RXPert Line of Filtered Balance Systems catalog numbers: 3971200, 3971201, 3971202, 3971300, 3971301, 3971302, 3971400, 3971401, 3971402.

      View Files

  • CAD Drawings

    • 4' XPert Filtered Balance System, Tall with Guardian Airflow Monitor

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for XPert Balance Stations and Balance Systems

      For validation of predetermined XPert Filtered Balance Stations and XPert Filtered Balance Systems, RXPert Filtered Systems and XPert TXE Enclosures. Provides a checklist of installation and operation qualifications to complete when beginning operation of new or used XPert Filtered Balance Station or XPert Filtered Balance Systems manufactured 2004 or later.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - XPert Balance Systems and Stations

      For 39502 Series, 39503 Series, 39504 Series, 39505 Series, and 39506 Series XPert Filtered Balance Systems and 39402 Series, 39403 Series, 39404 Series, 39465 Series, and 39466 Series XPert Filtered Balance Stations

      View Files

Related Products

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
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
Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.