Search

WaterPro Wall Mounting Panel Kit

WaterPro Wall Mounting Panel Kit
  • WaterPro Wall Mounting Panel Kit
Catalog #: 9078800
Qty:
Price: $420.00

Specifications

  • Estimated Shipping Weight: 30.0 lbs
  • Estimated Shipping Weight metric: 13.6 kg
  • Dimensions: 38"w x 10"d x 37"h

TheThe WaterPro wall mounting panel kit includes stainless steel panel and hardware for mounting a WaterPro RO or WaterPro PS System to a flat wall surface. Facilitates installation and helps to protect the wall from moisture. Image does not reflect Wall Mounting Panel Kit. 

Stands support WaterPro Purification Systems on horizontal surfaces when wall mounting is not desired.

Our Product Representatives Are Here To Help

Get to know the WaterPro RO

Learn the basics of the WaterPro RO system's reverse osmosis water purification technology, how to operate the unit, and how to conduct routine maintenance.